SIPLUS RIC Remote Interface Control

SIPLUS RIC Remote Interface Control

Future-Proof and Efficient – with SIMATIC S7 Standards

SIPLUS RIC (Remote Interface Control) represents a telecontrol system based on the SIMATIC S7 automation system with internationally standardized communication protocols for serial transmission IEC 60870-5-101, Ethernet (TCP/IP) IEC 60870-5-104 and protection device connection IEC 60870-5-103. SIPLUS RIC offers maximum functionality and modularity in order to meet all requirements placed on the monitoring and control of spatially distributed systems, even under extreme environmental conditions. SIPLUS RIC is therefore suitable for sectors such as oil & gas, water & wastewater, energy generation / distribution and transportation / traffic and differs from other telecontrol products in its high degree of user friendliness. Thanks to Totally Integrated Automation, SIPLUS RIC libraries can also be employed in SIMATIC PCS 7.

Remote monitoring and control - SIPLUS RIC: Remote Interface Control

Download brochure

Benefits

Customer benefits

  • Communication with standardized protocols
  • Modularity and scalability
  • No additional configuration tools required
  • Availability of refined versions (SIPLUS extreme)
    - Extended temperature range from -25°C to 70°C
    - Protection against condensation and extraordinary medial loads (conformal coating)

 

Data security

  • Time stamp on the data source 
  • Time synchronization support via NTP or IEC protocol 
  • Data buffer for bridging of communication interruptions – CPU-dependent 
  • Availability in up to 16 priority buffers with up to 1500 telegrams each 
  • Selective and monitored command output for reliable malfunction detection

 

Applications

  • Easy integration of SIPLUS RIC products in SCADA systems
  • Migration of old SCADA systems 
  • Migration of automation functions in existing third-party systems
Product range

The SIPLUS RIC libraries at a glance

SIPLUS RIC are software libraries that are supplied for all protocols (IEC 60870-5-101/103/104), together with a memory card (MicroMemory Card MMC or SIMATIC Memory Card SMC) and the associated activation code.

SIPLUS RIC libraries offer an integrated, scalable system based on SIMATIC S7-1500 functions, for the following data quantities:

200 information points, for use with CPU 1511, CPU 1511F or CPU 1511C
800 information points, for use with CPU 1513, CPU 1513F or CPU 1512C
1 000 information points, for use with CPU 1515 or CPU 1515F
2 000 information points, for use with CPU 1516 or CPU 1516F
4 000 information points, for use with CPU 1517 or CPU 1517F
5 000 information points, for use with CPU 1518 or CPU 1518F

SIPLUS RIC libraries offer an integrated, scalable system based on SIMATIC ET200 SP functions, for the following data volumes

200 information points, for use with CPU 1510SP or CPU 1510SP F  

800 information points, for use with CPU 1512SP or CPU 1512SP F

SIPLUS RIC libraries offer an integrated, scalable system based on SIMATIC S7-300 functions, for the following data quantities

200 information points, for use with CPU 314 or CPU 314C
1 000 information points, for use with CPU 315 or CPU 315F
2 000 information points, for use with CPU 317 or CPU 317F
5 000 information points, for use with CPU 319 or CPU 319F

SIPLUS RIC libraries offer an integrated, scalable system based on SIMATIC ET 200S functions, for up to 200 information points.

SIPLUS RIC libraries offer an integrated, scalable system based on SIMATIC S7-400 functions, for the following data quantities

1 000 information points, for use with CPU 412 or CPU 412H
2 000 information points, for use with CPU 414, CPU 414F or CPU 414H
4 000 information points, for use with CPU 416, CPU 416F or CPU 416H
5 000 information points, for use with CPU 417H or CPU 410H

 

* For the components of the S7-400 and -400H and WIN AC, SIPLUS RIC is supplied without the activation codes for all protocols (IEC 60870-5-101/103/104). 
The Licensing takes place via the mail address siplus-ric.automation@siemens.com

The libraries are supplied on a CD and can be used for all WinAC RTX systems.

 

* For the components of the S7-400 and -400H and WIN AC, SIPLUS RIC is supplied without the activation codes for all protocols (IEC 60870-5-101/103/104). 
The Licensing takes place via the mail address siplus-ric.automation@siemens.com

Downloads & Support

Further information

All about SIPLUS RIC at a glance

Support Services

In case of an emergency, Digital Enterprise Services offer you a wide range of services - by phone and online, anytime and anywhere with online support, technical support, the Siemens Industry Service Card and Managed System Services.

Spare Parts Services

The Spare Parts Services from Digital Enterprise Services are available worldwide and ensure a smooth and fast delivery of spare parts - and thus optimal system availability. 

Training Services

Industrial learning for every need with training services, continuously and sustainably. Our experts from SITRAIN and Vizendo Virtual Training Solutions offer the right training for you - classroom trainings, online or virtually.