SIMATIC HMI Comfort Panels

SIMATIC HMI Comfort Panels

High-end operator devices for sophisticated HMI applications

SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.SIMATIC HMI Comfort Panels Standard devices form the technological basis for specialised variants like IP65 protected devices, panels with a stainless steel front, or for outdoor applications as well as coated versions.

Brochure: "Machine-level visualization with SIMATIC HMI - Efficient to a new level"

Download PDF

System overview

Brilliant, intelligent and practical

SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.

The SIMATIC HMI Comfort Panels are the first choice for solving complex HMI applications.

They feature state-of-the-art technology, outstanding performance as well as integrated functionality and come in high quality aluminum fronts from size 7” or larger.

SIMATIC HMI Comfort Panels are seamlessly integrated in the TIA Portal via WinCC. This innovative engineering framework represents the key to the full performance capacity of Totally Integrated Automation

Brilliant displays in widescreen format

  • Up to 40% larger visualization area than conventional displays: Complex operating screens can also be clearly displayed and divided into sections for application control and application monitoring.
  • The high resolution, 16 million colors, and a wide viewing angle up to 170°, allow optimal readability and a detailed process display
  • Minimized energy demand and maximized display service life: The brightness of the LED backlight can be dimmed by up to 100% to adapt to the lighting conditions of the application.
  • The Comfort Panels which were the first widescreen SIMATIC product family received the well-known iF product design award in 2012.

Intelligent

Energy efficiency due to PROFIenergy

  • PROFIenergy actively controls the current consumption of all automation components
  • Disconnection of individual loads or entire production units when they are not required
  • Coordinated switching ensures a high degree of plant reliability
  • Continuous investment protection through easy integration in existing standards


Maximum data security if power fails

  • In case of a power failure, Comfort Panels buffer sufficient energy to correctly terminate all active archives and to back up the data already archived in RDB format. This ensures the retention of all data in the archive in a cost-efficient manner and without the use of a maintenance-intensive battery.
  • To fully ensure the retention of individual, not yet archived data, the use of an uninterruptible power supply unit is recommended

Precise diagnostics made easy

  • Increased plant availability
  • When connected to SIMATIC Controllers, diagnostic information can be read out directly via the Comfort Panel
  • Cost savings – no additional diagnostic hardware is required
     

Practical

Easy to operate

  • Intuitive, fast entries due to familiar and easy-to-operate operator control similar to that of a mobile phone keypad
  • Eased user guidance thanks to function keys with LEDs
  • Additional operating reliability through tactile feedback of all keys – for example important when working with gloves

 
More interfaces – less hardware costs

  • Easy integration in existing system structures and networks thanks to PROFIBUS and PROFINET standard interfaces
    - From 7“ device upwards: 2 PROFINET interfaces with integrated network switch
    - From 15“ upwards: Additional third PROFINET interface
  • Audio In/Audio Out interface for playback of sound files via integrated Media Player
  • Easy connection of external devices (printers, USB flash drives, mouse, keyboard, etc.) via 2 integrated USB host interfaces
     

Optimum convenience during commissioning and servicing

  • Simple download of projects via low-cost standard cables.
  • All Ethernet settings can already be made during configuration
  • Continuously saved device image through automatic backup of all data on SD card
  • Simple transfer of panel data to replacement device: Replug SD card – confirm – get going
     
Product range

The five Comfort Panel families

As part of our range of SIMATIC HMI products, we are offering numerous products that are perfectly matched to the special requirements of the respective location of use. For the food and beverages industry we supply, for example, devices with stainless steel fronts, and for industries facing particularly harsh environmental conditions, we offer fully enclosed devices with dust and splashwater protection in a rugged aluminum enclosure with high degree of protection IP65.

SIMATIC HMI Comfort Panels - Standard devices

All devices of the SIMATIC HMI Comfort Panel family are characterized by the same outstanding range of functions regardless the chosen size of the device.

Choose among 6 Touch Panels with display sizes from 7 to 22 inch, 5 Keypanels with display sizes from 4 to 15 inch and one combined Key/Touch device with a 4 inch display.

SIMATIC HMI KP400 Comfort and KTP400 Comfort

4 inch Panels with TFT color widescreen display

The KP400 offers high-end performance for HMI applications that cannot do without mechanical keys in very cramped space conditions. The KP400 is the mounting compatible successor of the OP77B offering more performance and functionality and a much greater screen resolution.

The KTP400 offers high-end performance for HMI applications in very cramped space conditions. The KTP400 Comfort is the successor of the TP177 4“.

Technical Data

KTP400 Comfort

KP400 Comfort

Hardware

 
 

Display

4.3 inch TFT widescreen display, 16 Mio colors

Resolution

480 x 272 px

Control elements

Touch screen,
4 function keys with LED

Membrane Keypad (28 keys)
8 function keys with LEDst

User memory

4 MB

Interfaces

1 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
1 x USB-host, 1 x USB- device
2 x SD card slot

Degree of protection

IP 65, NEMA 4x (front if mounted) / IP 20 rear

Installation cutout

122 x 98 mm (W x H)

135 x 171 mm (W x H)

Front panel

140 x 116 mm (W x H)

152 x 188 mm (W x H)

Device depth

48 mm

48mm

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

4000

Message classes

32

Process pictures

500

Variables

1024

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

100

Archiving

10

Visual Basic Scripts

50

Article No.

SIMATIC HMI KP700 Comfort and TP700 Comfort

7 inch Panels with TFT color widescreen display

The KP700 offers high-end performance for HMI applications that cannot do without mechanical keys. As far as the dimensions are concerned, the KP700 Comfort can replace an OP 277 using the same installation cutout, yet offering more functionality and performance.

The TP700 Comfort is the mounting compatible successor of the 6 inch touch devices TP 177B mono, TP 177B color, TP 277 and MP 177.

TP700 and KP700 offer a higher performance, 40% more display space and a more than twice as high screen resolution.

Technical Data

TP700 Comfort

KP700 Comfort

Hardware

 
 

Display

7.0 inch TFT widescreen display, 16 Mio colors

Resolution

800 x 480 px

Control elements

Touch screen

Membrane Keypad (28 keys),
24 function keys with LED

User memory

12 MB

Interfaces

2 x RJ 45 Ethernet for PROFINET (with integrated switch)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Degree of protection

IP 65, NEMA 4x (front if mounted) / IP 20 rear

Installation cutout

197 x 141 mm (W x H)

280 x 176 mm (W x H)

Front panel

214 x 158 mm (W x H)

308 x 204 mm (W x H)

Device depth

63 mm

69 mm

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

4000

Message classes

32

Process pictures

500

Variables

2048

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

300

Archiving

50

Visual Basic Scripts

100

Article No.:

SIMATIC HMI KP900 Comfort and TP900 Comfort

9 inch Panels with TFT color widescreen display

The KP900 offers high-end performance for HMI applications that cannot do without mechanical keys. The KP900 Comfort is the mounting compatible successor of the Multi Panel MP 277 8 inch key offering 32% more display space and a higher screen resolution.

The TP900 Comfort is the successor of the Multi Panel MP 277 8 inch touch offering 32% more display space and a higher screen resolution.

Technical Data

TP900 Comfort

KP900 Comfort

Hardware

 
 

Display

9.0 inch TFT widescreen display, 16 Mio colors

Resolution

800 x 480 px

Control elements

Touch screen

Membrane Keypad (28 keys),
26 function keys with LED

User memory

12 MB

Interfaces

2 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Degree of protection

IP 65, NEMA 4x (front if mounted) / IP 20 rear

Installation cutout

250 x 166 mm (W x H)

338 x 206 (W x H)

Front panel

274 x 190 mm (W x H)

362 x 230 (W x H)

Device depth

63 mm

63 mm

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

4000

Message classes

32

Process pictures

500

Variables

2048

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

300

Archiving

50

Visual Basic Scripts

100

Article No.:

SIMATIC HMI KP1200 Comfort and TP1200 Comfort

12 inch Panels with TFT color widescreen display

The KP1200 offers high-end performance for HMI applications that cannot do without mechanical keys. The KP1200 Comfort is the successor of the Multi Panel MP 277 10 inch Key, it offers additional display space, a higher screen resolution and higher performance.

The TP1200 Comfort is the successor of the Multi Panel MP 277 10 inch Touch, it offers 22% additional display space, a higher screen resolution and higher performance.

Technical Data

TP1200 Comfort

KP1200 Comfort

Hardware

 
 

Display

12.1 inch TFT widescreen display, 16 Mio colors

Resolution

1280 x 800 px

Control elements

Touch screen

Membrane Keypad (28 keys),
34 function keys with LED

User memory

12 MB

Interfaces

2 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Degree of protection

IP 65, NEMA 4x (front if mounted) / IP 20 rear

Installation cutout

310 x 221 mm (W x H)

434 x 268 mm (W x H)

Front panel

330 x 241 mm (W x H)

454 x 289 mm (W x H)

Device depth

63 mm

63 mm

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

4000

Message classes

32

Process pictures

500

Variables

2048

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

300

Archiving

50

Visual Basic Scripts

100

Article No.:

SIMATIC HMI KP1500 Comfort and TP1500 Comfort

The KP1500 offers high end performance for HMI applications where a PC typical screen resolution and mechanical keys are needed.

The KP1500 Comfort is the mounting compatible successor of the Multi Panel MP 377 12 inch Key, it offers 51% additional display space, a higher screen resolution and higher performance.

The TP1500 Comfort is the successor of the Multi Panel MP 377 12 inch Touch, it offers 51% additional display space, a higher screen resolution and higher performance

Technical Data

TP1500 Comfort

KP1500 Comfort

Hardware

 
 

Display

15.4 inch TFT widescreen display, 16 Mio colors

Resolution

1280 x 800 px

Control elements

Touch screen

Membrane Keypad (28 keys),
36 function keys with LED

User memory

24 MB

Interfaces

2 x RJ 45 for PROFINET (with integrated switch)
1 x RJ 45 Ethernet for PROFINET (gigabit capable)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Degree of protection

IP 65, NEMA 4x (front if mounted) / IP 20 rear

Installation cutout

396 x 291 mm (W x H)

450 x 291 mm (W x H)

Front panel

415 x 310 mm (W x H)

483 x 310 mm (W x H)

Device depth

75 mm

75 mm

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

6000

Message classes

32

Process pictures

750

Variables

4096

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

500

Archiving

200

Visual Basic Scripts

200

Article No.:

SIMATIC HMI TP1900 Comfort and TP2200 Comfort

The TP1900 offers high end performance for HMI applications where a PC typical screen resolution is needed. The TP1900 Comfort is the successor of the Multi Panel MP 377 15 inch Touch, it offers 36% additional display space, a higher screen resolution and higher performance.

The TP2200 offers high end performance for HMI applications where a PC typical screen resolution is needed. The TP2200 Comfort is the successor of the Multi Panel MP 377 19" Touch, it offers additional display space, a higher screen resolution and higher performance.

Technical Data

TP1900 Comfort

TP2200 Comfort

Hardware

 
 
Display
18.5 inch TFT widescreen display, 16 Mio colors
21.5 inch TFT widescreen display, 16 Mio colors

Resolution

1366 x 768

1920 x 1080

Control elements

Touch screen

Touch Screen

User memory

24 MB

Interfaces

2 x RJ 45 for PROFINET (with integrated switch)
1 x RJ 45 Ethernet for PROFINET (gigabit capable)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Degree of protection

IP 65, NEMA 4x (front if mounted) / IP 20 rear

Installation cutout

465 x 319 mm (W x H)

542 x 362 mm (W x H)

Front panel

483 x 337 mm (W x H)

560 x 380 mm (W x H)

Device depth

75 mm

75 mm

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

6000

Message classes

32

Process pictures

750

Variables

4096

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

500

Archiving

200

Visual Basic Scripts

200

Article No.:

SIMATIC HMI Comfort Panels PRO - Completely IP65-protected HMI devices

Siemens has extended its system range of completely IP65-protected HMI devices by SIMATIC HMI Comfort Panels PRO (PROtected) for visualization and automation without control cabinets.

The panels with 12-, 15-, 19-, and 22-inch screen diagonals are equipped with the high protection type IP65, just like the PRO devices in the Simatic IFP and IPC series.

Thanks to high performance and functionality and numerous integrated interfaces, they offer the greatest possible convenience for high-end applications and are especially suited for realizing powerful visualization tasks in machine-related areas.

With the benefit of the flexible installation options – directly on the machine through special adapters, on a supporting foot, or on a bracket system – the user can easily operate the panels and always has the perfect view of both the panel and the process.

Components that can be installed on the PRO devices – consisting of basic device, expansion component, installation adapter, optional keyboard, and keyboard tray – now offer even more operation options.  With customized system solutions with standard components, they make trouble-free adjustments to individual customer desires possible and convince with their simple installation and commissioning, easy engineering, and efficient operation.

 

Benefits

The new Comfort Panels PRO share all the benefits of the latest generation of SIMATIC IPC and Industrial Flat Panel PRO devices.  

The all-round IP65-protected HMI devices are ...

  • valuable
    - Engineering with TIA Portal
    - Easy transition from a predecessor to a new device with migration or due to the wide-ranging catalog of HMI devices
    - "Ready to work": Fast commissioning and cost savings, no additional enclosures, standard plugs, USB interface installed externally, service door, space-saving design, low installation overhead
  • configurable
    - Flexible operating location due to variety of mounting options: outside the enclosure on a support arm or pedestal of reputable manufacturers
    - Easy connection and wiring minimized through communication with PROFINET and PROFIsafe
    - Individually upgraded by extension units, freedom in the configuration with respect to number and type, variety of operator controls, easy conversion and replacement in case of damage as well as retrofitting of keys
  • reliable
    - Long-term availability
    - High operating safety thanks to PROFIsafe, two-hand operation and palm detection
    - All-round IP65-protected – protection against water and dust
  • and always perfectly styled
    - Modern product design with sleek housing (low mounting depth), glass front including operator controls and a slim frame
    - Easy to use with gestures, single and multi-touch operation even thin work gloves
    - Customization by selecting your own designs or styles

SIMATIC HMI TP1200 Comfort PRO

Completely protected version of the 12 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1200 Comfort PRO offers high end performance for HMI applications with greater complexity even under restricted space conditions.

 

The TP1200 Comfort PRO is available in three different mounting variants and can be combined with three types of extension units (see tables below).

Technical data

TP1200 Comfort PRO

Hardware

 

Display

12,1 " TFT widescreen display, 16 Mio colors

Resolution

1280 x 800 px

Control elements

Touch screen

User memory

24 MB

Interfaces

2 x RJ 45 for PROFINET (with integrated switch)
1 x RJ 45 Ethernet for PROFINET (gigabit capable)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Front dimensions

313 x 226 mm (W x H)

Overll depth

101 mm without basic adapter

Schutzart

All-round IP 65

Software functions

 

Configuration software

WinCC Comfort (TIA Portal) or higher from V14 SP1 HSP

Messages

6000

Message classes

32

Process pictures

750

Variables

4096

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

500

Archiving

200

Visual Basic Scripts

200

Article No.

 

Prepared for support arm without extension components
(flange on top)

Prepared for support arm and extension components
 (round tube connection)

Prepared for pedestal/extension components
 (flange below)

Extension units

Extension Units for 12" PRO devices

Characteristics

Extension Unit 12" hardwired

For the flexible configuration of control elements, 6 mounting positions, 6 control elements can be installed, hardwired connection (control elements to be ordered separately)

Article No.

Extension Unit 12" PROFINET

 

For the flexible configuration of control elements, 6 mounting positions, 6 control elements can be installed. Connection via PROFINET. Intuitive and easy configuration in TIA Portal V14 or higher. 2x Ethernet interfaces for setting up line and ring networks without ext. switch. Support of the Media Redundancy Protocol (MRP) in order to increase availability. (control elements to be ordered separately.)
Article No.
Extension Unit 12" PROFISAFE

For the flexible configuration of control elements, 6 mounting positions, 6 control elements can be installed. Connection via PROFISAFE for safety related  applications
Fail-safe operation up to SIL 3 (Safety Integrity Level) according to IEC 61508. Error-free transmission of safety-related signals from up to two emergency stop buttons to the fail-safe controller. (control elements to be ordered separately)

 

Article No.

SIMATIC HMI TP1500 Comfort PRO

Completely protected version of the 15 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1500 Comfort PRO offers high end performance for HMI applications with greater complexity.

The TP1500 Comfort PRO is available in three different mounting variants and can be combined with three types of extension units (see tables below).

Technical data

TP1500 Comfort PRO

 

Hardware

 

 
Display

15,6 " TFT widescreen display, 16 Mio colors

Resolution

1366 x 768 px

Control elements

Touch  screen

User memory
24 MB

Interfaces

 

2 x RJ 45 for PROFINET (with integrated switch)
1 x RJ 45 Ethernet for PROFINET (gigabit capable)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Front dimensions

396 x 256 mm (W x H)

Overall depth

101 mm without basic adapter

Degree of protection

All-round IP65

Software functions
 

Configuration software

WinCC Comfort (TIA Portal) or higher
from V14 SP1 HSP
Messages

6000

Message classes

32

Process pictures

750

Variables

4096

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

500

Archiving

200

Visual Basic Scripts

200

Article No.
 
Prepared for support arm without extension components (flange on top)
Prepared for support arm and extension components (round tube connection)
Prepared for pedestal/extension components
(flange below)

Extension units

Extension Units for 15" PRO devices

Characteristics

Extension Unit 15" hardwired

For the flexible configuration of control elements, 8 mounting positions, 8 control elements can be installed, hardwired connection (control elements to be ordered separately)

Article No.

Extension Unit 15" PROFINET

 

For the flexible configuration of control elements, 8 mounting positions, 8 control elements can be installed. Connection via PROFINET. Intuitive and easy configuration in TIA Portal V14 or higher. 2x Ethernet interfaces for setting up line and ring networks without ext. switch. Support of the Media Redundancy Protocol (MRP) in order to increase availability. (control elements to be ordered separately.)
Article No.
Extension Unit 15" PROFISAFE

For the flexible configuration of control elements, 8 mounting positions, 8 control elements can be installed. Connection via PROFISAFE for safety related  applications
Fail-safe operation up to SIL 3 (Safety Integrity Level) according to IEC 61508. Error-free transmission of safety-related signals from up to two emergency stop buttons to the fail-safe controller. (control elements to be ordered separately)

 

Article No.

SIMATIC HMI TP1900 Comfort PRO

Completely protected version of the 19 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1900 Comfort PRO offers high end performance for HMI applications with greater complexity, where a PC typical screen resolution and size is needed

The TP1900 Comfort PRO is the successor of the 15 inch Multi Panel
MP 377 PRO, it offers additional display space, a higher screen resolution and higher performance.

The TP1900 Comfort PRO is available in three different mounting variants and can be combined with three types of extension units (see tables below).

Technical data

TP1900 Comfort PRO

Hardware

 

Display

18.5  inch TFT widescreen display, 16 Mio colors

Resolution

1366 x 768 px

Control elements

Touch screen

User memory

24 MB

Interfaces

2 x RJ 45 for PROFINET (with integrated switch)
1 x RJ 45 Ethernet for PROFINET (gigabit capable)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Front dimensions

462 x 296 mm (W x H)

Mounting depth

101 mm (without basic adapter)

Degree of protection

All-round IP65

Software functions

 

Configuration software

WinCC Comfort (TIA Portal) or higher
from V14 SP1 HSP

Messages

6000

Message classes

32

Process pictures

750

Variables

4096

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

500

Archiving

200

Visual Basic Scripts

200

Article No.:

 

Prepared for support arm without extension components (flange on top)

Prepared for support arm and extension components (round tube connection)

Prepared for pedestal/extension components
(flange below)

Extension units

Extension Units for 19" PRO devices

Characteristics

Extension Unit 19" hardwired

For the flexible configuration of control elements, 10 mounting positions, 10 control elements can be installed, hardwired connection (control elements to be ordered separately)

Article No.

Extension Unit 19" PROFINET

 

For the flexible configuration of control elements, 10 mounting positions, 10 control elements can be installed. Connection via PROFINET. Intuitive and easy configuration in TIA Portal V14 or higher. 2x Ethernet interfaces for setting up line and ring networks without ext. switch. Support of the Media Redundancy Protocol (MRP) in order to increase availability. (control elements to be ordered separately.)
Article No.
Extension Unit 19" PROFISAFE

For the flexible configuration of control elements, 10 mounting positions, 10 control elements can be installed. Connection via PROFISAFE for safety related  applications
Fail-safe operation up to SIL 3 (Safety Integrity Level) according to IEC 61508. Error-free transmission of safety-related signals from up to two emergency stop buttons to the fail-safe controller. (control elements to be ordered separately)

 

Article No.

SIMATIC HMI TP2200 Comfort PRO

Completely protected version of the 22 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP2200 Comfort PRO offers high end performance for HMI applications with greater complexity, where a PC typical screen resolution and size is needed.

 

The TP2200 Comfort PRO is available in three different mounting variants and can be combined with three types of extension units (see tables below).

Technical data

TP2200 Comfort PRO

Hardware

 

Display

21.5 inch TFT widescreen display, 16 Mio colors

Resolution

1920 x 1080 px

Control elements

Touch screen

User memory

24 MB

Interfaces

2 x RJ 45 for PROFINET (with integrated switch)
1 x RJ 45 Ethernet for PROFINET (gigabit capable)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Front dimensions

527 x 330 mm (W x H)

Mounting depth

101 mm without basic adapter

Degree of protection

All-round IP65

Software functions

 

Configuration software

WinCC Comfort (TIA Portal) or higher
from V14 SP1 HSP

Messages

6000

Message classes

32

Process pictures

750

Variables

4096

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

500

Archiving

200

Visual Basic Scripts

200

Article No.:

 

Prepared for support arm without extension components (flange on top)

Prepared for support arm and extension components (round tube connection)

Prepared for pedestal/extension components
(flange below)

Extension units

Extension Units for 22" PRO devices

Characteristics

Extension Unit 22" hardwired

For the flexible configuration of control elements, 12 mounting positions, 12 control elements can be installed, hardwired connection (control elements to be ordered separately)

Article No.

Extension Unit 22" PROFINET

 

For the flexible configuration of control elements, 12 mounting positions, 12 control elements can be installed. Connection via PROFINET. Intuitive and easy configuration in TIA Portal V14 or higher. 2x Ethernet interfaces for setting up line and ring networks without ext. switch. Support of the Media Redundancy Protocol (MRP) in order to increase availability. (control elements to be ordered separately.)
Article No.
Extension Unit 22" PROFISAFE

For the flexible configuration of control elements, 12 mounting positions, 12 control elements can be installed. Connection via PROFISAFE for safety related  applications
Fail-safe operation up to SIL 3 (Safety Integrity Level) according to IEC 61508. Error-free transmission of safety-related signals from up to two emergency stop buttons to the fail-safe controller. (control elements to be ordered separately)

 

Article No.

SIMATIC HMI Comfort Panels INOX and INOX PCT

Comfort Panels with touch screens and stainless steel fronts are designed for operator control and monitoring of food processing machines in the food, beverages and tobacco industry as well as in the pharmaceutical industry, fine chemicals and in other hygiene areas.

They are based on DIN EN 1672-2 "Food processing machinery – Safety and hygiene requirements".  The optimized frame profile and almost flush-mounting of the device on the control cabinet allow liquids to run off.
 

INOX PCT devices have a glass front and a projective capacitive touch sensor

TP700 Comfort INOX and INOX PCT

Stainless steel version of the 7 inch Comfort Panel with TFT color widescreen display and touch operation.

The TP700 Comfort INOX is a performant, compact device for applications in cramped space conditions.

The TP700 Comfort INOX is the mounting compatible successor of the 6 inch touch device TP 177B INOX offering more performance and a bigger display.

There are two INOX devices available:

  • TP 700 Comfort INOX with an analog-resistive touch sensor and a solid decorative membrane offering IP66K at the front
  • TP 700 Comfort INOX PCT with a projective capacitive touch sensor and a glass front offering IP69K

Technical Data

TP700 Comfort INOX

TP700 Comfort INOX PCT

Hardware

 
 

Display

7.0 inch TFT widescreen display, 16 Mio colors

7.0 inch TFT widescreen display, 16 Mio colors

Resolution

800 x 480 px

800 x 480 px

Control elements

Touch screen

Touch screen (projective-capacitive)

User memory

12 MB

12 MB

Interfaces

2 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

2 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Installation cutout

197 x 141 mm (W x H)

197 x 141 mm (W x H)

Front panel

214 x 158 mm (W x H)

214 x 158 mm (W x H)

Mounting depth

67mm

66mm

Front specification

 
 

Material

Stainless steel 1.4301, polyester-based membrane

Stainless steel 1.4301, glass

Surface

Hairline finish, 240 grit abrasive grain

Hairline finish, 240 grit abrasive grain

Device seal

EPDM, molded part

 

Special features

Decorative membrane drawn across the display

High breaking strength of the glass (single-pane safety glass), shock-resistant according to EN62262 IK08 (5J, ball drop test) High scratch resistance (Mohs hardness 6)

Ambient conditions

 
 

Degree of protection

IP 66K, NEMA 4x (front if mounted) / IP 20 rear

IP 69K, NEMA 12 (front if mounted) / IP 20 rear

Ambient temperature during operation

0 ... 50 °C

0 ... 50 °C

Relative humidity

Max. 90% (no condensation)

Max. 90% (no condensation)

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

WinCC Comfort (TIA Portal) or higher V15

Messages

4000

4000

Message classes

32

32

Process pictures

500

500

Variables

2048

2048

Vector graphics

x

x

Bar graphics

x

x

Curve diagrams

f (t), f (x)

f (t), f (x)

Recipes

300

300

Archiving

50

50

Visual Basic Scripts

100

100

Article No.:

TP900 Comfort INOX and INOCX PCT

Stainless steel version of the 9 inch Comfort Panel with TFT color widescreen display and touch operation.

The TP900 Comfort INOX is a performant device for applications in compact space conditions.
It has no direct predecessor, but can be used as an upgrade device for the TP 177B INOX offering a greater display than the TP700 Comfort INOX.

There are two INOX devices available:

  • TP 900 Comfort INOX with an analog-resistive touch sensor and a solid decorative membrane offering IP66K at the front
  • TP 900 Comfort INOX PCT with a projective capacitive touch sensor and a glass front offering IP69K

Technical Data

TP900 Comfort INOX

TP900 Comfort INOX PCT

Hardware

 
 

Display

9.0 inch TFT widescreen display, 16 Mio colors

9.0 inch TFT widescreen display, 16 Mio colors

Resolution

800 x 480 px

800 x 480 px

Control elements

Touch screen (analog-resistive)

Touch screen (projective-capacitive)

User memory

12 MB

12 MB

Interfaces

2 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

2 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Installation cutout

251 x 166 mm (W x H)

251 x 166 mm (W x H)

Front panel

274 x 190 mm (W x H)

274 x 190 mm (W x H)

Mounting depth

68 mm

66 mm

Front specification

 
 

Material

Stainless steel 1.4301, polyester-based membrane

Stainless steel 1.4301, glass

Surface

Hairline finish, 240 grit abrasive grain

Hairline finish, 240 grit abrasive grain

Device seal

EPDM, molded part

 

Special features

Decorative membrane drawn across the display

High breaking strength of the glass (single-pane safety glass), shock-resistant according to EN62262 IK08 (5J, ball drop test) High scratch resistance (Mohs hardness 6)  

Ambient conditions

 
 

Degree of protection

IP 66K, NEMA 4x (front if mounted) / IP 20 rear

IP 69K, NEMA 12 (front if mounted) / IP 20 rear

Ambient temperature during operation

0 ... 50 °C

0 ... 50 °C

Relative humidity

Max. 90% (no condensation)

Max. 90% (no condensation)

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

WinCC Comfort (TIA Portal) or higher V15

Messages

4000

4000

Message classes

32

32

Process pictures

500

500

Variables

2048

2048

Vector graphics

x

x

Bar graphics

x

x

Curve diagrams

f (t), f (x)

f (t), f (x)

Recipes

300

300

Archiving

50

50

Visual Basic Scripts

100

100

Article No.:

TP1200 Comfort INOX and INOCX PCT

Stainless steel version of the 12 inch Comfort Panel with TFT color widescreen display and touch operation.

The TP1200 Comfort INOX is the most compact one of the devices with a particularly high screen resolution.

The TP1200 Comfort INOX is the successor of the 10 inch Multi Panel MP 277 INOX offering more performance and a larger display, as well as a higher resolution and color depth.

There are two INOX devices available:

  • TP1200 Comfort INOX with an analog-resistive touch sensor and a solid decorative membrane offering IP66K at the front
  • TP1200 Comfort INOX PCT with a projective capacitive touch sensor and a glass front offering IP69K

Technical Data

TP1200 Comfort INOX

TP1200 Comfort INOX PCT

Hardware

 
 

Display

12.1 inch TFT widescreen display, 16 Mio colors

12.1 inch TFT widescreen display, 16 Mio colors

Resolution

1280 x 800 px

1280 x 800 px

Control elements

Touch screen (analog-resistive)

Touch screen (projective-capacitive)

User memory

12 MB

12 MB

Interfaces

2 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

2 x RJ 45 Ethernet for PROFINET
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Installation cutout

310 x 221 mm (W x H)

310 x 221 mm (W x H)

Front panel

330 x 241 mm (W x H)

330 x 241 mm (W x H)

Mounting depth

68 mm

65 mm

Front specification

 
 

Material

Stainless steel 1.4301, polyester-based membrane

Stainless steel 1.4301, hardened glass

Surface

Hairline finish, 240 grit abrasive grain

Hairline finish, 240 grit abrasive grain

Device seal

EPDM, molded part

 

Special features

Decorative membrane drawn across the display

High breaking strength of the glass (single-pane safety glass), shock-resistant according to EN62262 IK08 (5J, ball drop test) High scratch resistance (Mohs hardness 6)  

Ambient conditions

 
 

Degree of protection

IP 66K, NEMA 4x (front if mounted) / IP 20 rear

IP 69K, NEMA 12 (front if mounted) / IP 20 rear

Ambient temperature during operation

0 ... 50 °C

0 ... 50 °C

Relative humidity

Max. 80% (no condensation)

Max. 90% (no condensation)

Software functions

 
 

Configuration software

WinCC Comfort (TIA Portal) or higher

WinCC Comfort (TIA Portal) or higher (V15)

Messages

4000

4000

Message classes

32

32

Process pictures

500

500

Variables

2048

2048

Vector graphics

x

x

Bar graphics

x

x

Curve diagrams

f (t), f (x)

f (t), f (x)

Recipes

300

300

Archiving

50

50

Visual Basic Scripts

100

100

Article No.:

TP1500 Comfort INOX

Stainless steel version of the 15 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1500 INOX  offers high end performance for HMI applications with greater complexity where a PC typical screen resolution is needed.

It has no direct predecessor, but can be used as an upgrade device for the MP 277 INOX offering a greater display than the TP1200 INOX

Technical Data

TP1500 Comfort

Hardware

 

Display

15.4 inch TFT widescreen display, 16 Mio colors

Resolution

1280 x 800 px

Control elements

Touch screen

User memory

24 MB

Interfaces

2 x RJ 45 for PROFINET (with integrated switch)
1 x RJ 45 Ethernet for PROFINET (gigabit capable)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Installation cutout

396 x 291 mm (W x H)

Front panel

415 x 310 mm (W x H)

Mounting depth

75 mm

Front specification

 

Material

Stainless steel 1.4301, polyester-based membrane

Surface

Hairline finish, 240 grit abrasive grain

Device seal

EPDM, molded part

Special features

Decorative membrane drawn across the display

Ambient conditions

 

Degree of protection

IP 66K, NEMA 4x (front if mounted) / IP 20 rear

Ambient temperature during operation

0 ... 50 °C

Relative humidity

Max. 80% (no condensation)

Software functions

 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

6000

Message classes

32

Process pictures

750

Variables

4096

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

500

Archiving

200

Visual Basic Scripts

200

Article No.:

TP1900 Comfort INOX

Stainless steel version of the 19 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1900 INOX  offers high end performance for HMI applications with greater complexity where a PC typical screen resolution is needed.
The TP1900 Comfort is the successor of the 15 inch Multi Panel
MP 377 INOX, it offers additional display space, a higher screen resolution and higher performance.

Technical Data

TP1900 Comfort

Hardware

 

Display

18.5  inch TFT widescreen display, 16 Mio colors

Resolution

1366 x 768

Control elements

Touch screen

User memory

24 MB

Interfaces

2 x RJ 45 for PROFINET (with integrated switch)
1 x RJ 45 Ethernet for PROFINET (gigabit capable)
1 x RS 485/422 for PROFIBUS/MPI
2 x USB-host, 1 x USB- device
2 x SD card slot

Installation cutout

465 x 319 mm (W x H)

Front panel

483 x 337 mm (W x H)

Mounting depth

74 mm

Front specification

 

Material

Stainless steel 1.4301, polyester-based membrane

Surface

Hairline finish, 240 grit abrasive grain

Device seal

EPDM, molded part

Special features

Decorative membrane drawn across the display

Ambient conditions

 

Degree of protection

IP 66K, NEMA 4x (front if mounted) / IP 20 rear

Ambient temperature during operation

0 ... 50 °C

Relative humidity

Max. 70% (no condensation)

Software functions

 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

6000

Message classes

32

Process pictures

750

Variables

4096

Vector graphics

x

Bar graphics

x

Curve diagrams

f (t), f (x)

Recipes

500

Archiving

200

Visual Basic Scripts

200

Article No.:

Comfort Panels Outdoor - Extremely flexible for every outdoor application

The SIMATIC HMI Comfort Outdoor Panels have been developed specifically for demanding HMI applications under extreme ambient conditions. This makes operation and monitoring extremely flexible – for every outdoor area.

Whether in the oil and gas industry, on ships or in refrigerated warehouses: SIMATIC HMI Comfort Outdoor Panels, with 7- or 15-inch daylight readable widescreen display, provide everything you need for outdoor operation and monitoring.

 

 

Flexible outdoor application through extremely robust design
The new SIMATIC HMI Comfort Outdoor Panels TP700 and TP1500 offer the same convenience as the familiar standard comfort devices in combination with extreme equipment properties for flexible outdoor application

 

  • Reliable operation in a wide temperature range from -30 °C to +60 °C, for example in refrigerated warehouses or in desert regions
  • High vibration and shock resistance, for example for use in vehicles or in the stamping machine and press sector
  • Panel front in IP66 for high degree of protection against dust and water penetration, for example for use in the mining industry or on ships
  • High UV resistance for long-term availability of function and optics, for example when used in mountain regions or close to the equator
  • Bonded display (as tough as laminated safety glass) for maximum protection against air humidity (90%), condensation and thermal stresses, for example for use in tropical zones

 

Safe operation and monitoring in extreme light conditions
Light conditions such as the change between day and night or bright sunlight can crucially affect safety when operating machines or monitoring processes in outdoor areas. With the new Comfort Outdoor Panels you can see what is currently running or being operated at all times, even in extreme light conditions. We’ve made this possible by endowing the front of the panel and the display with some outstanding properties:

  • Daylight readable display with automatic or manual dimming, for the right contrast and perfect vision
  • Dazzle-free display with no reflections and viewing angle up to 170° from all directions, for fatigue-free operation and monitoring
  • High-resolution widescreen display (16:9) with 16 million colors for pin-sharp visualization of complex operating screens and graphs

Application in any industry thanks to comprehensive certifications

SIMATIC HMI Comfort Outdoor Panels can be used with virtually no restriction in a wide range of different industrial sectors. Comprehensive certifications (in preparation), for example IEC-EX protection and marine, offer you flexible options for application in extreme areas:

  • Oil and gas production, transport and processing, biogas systems
  • Marine, shipbuilding, port facilities and cranes
  • Wind farms and solar parks, hydropower plants and sewage treatment plants
  • Deep-shaft and surface mining, quarries, gravel and sand pits
  • Cable railways, ice rinks and refrigerated warehouses
  • Vehicles and special machines in outdoor applications

TP700 Comfort Outdoor

Outdoor version of the 7 inch Comfort Touch Panel

The TP700 Comfort Outdoor for sophisticated HMI applications can be mounted in landscape or portrait orientation even under cramped space conditions.

Technical data

TP700 Comfort Outdoor

Hardware

 

Display

7 inch TFT widescreen daylight display,
16 million colors

Resolution

800 x 480 / 480 x 800

Control element

Touch screen resistive

Interfaces

2 x RJ 45 Ethernet for PROFINET (with integrated switch)
one IP address
1 x RS 485/422 for PROFIBUS/MPI
2 x USB 2.0, 1 x USB-Mini-B
2 x SD card slot

Degree of protection

IP 66, NEMA 4x (front-mounted) / IP 20 at the rear

Mounting cut-out

197 x 141 mm (W x H)

Front dimensions

214 x 158 mm (W x H)

Panel depth

67 mm

Operational temperature

-30°C to 60°C (depending on way of mounting)

Storage temperature

-30°C to 70°C

Software functions

 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

4000

Message classes

32

Process screens

500

Tags

2048

Vector graphics

x

Bar graphs

x

Curve diagrams

f (t), f (x)

Recipes

300

Archives

50

Visual Basic scripts

100

Article No.

TP1500 Comfort Outdoor

Outdoor version of the 15 inch Comfort Touch Panel

The TP1500 Comfort Outdoor for sophisticated HMI applications meets even higher requirements in visualization capabilities due to its high resolution display.

The 15" Comfort Panel Outdoor corresponds to a 12" Comfort Panel Standard in respect of performance, functionality and quantity structure.

Technical data

TP1500 Comfort Outdoor

Hardware

 

Display

15 inch TFT widescreen daylight display, 16 million colors

Resolution

1280 x 800 / 800 x 1280

Control element

Touch screen resistive

Interfaces

2 x RJ 45 Ethernet for PROFINET (with integrated switch)
one IP address
1 x RS 485/422 for PROFIBUS/MPI
2 x USB 2.0, 1 x USB-Mini-B
2 x SD card slot

Degree of protection

IP 66, NEMA 4x (front-mounted) / IP 20 at the rear

Mounting cut-out

396 x 291 mm (W x H)

Front dimensions

415 x 310 mm (W x H)

Panel depth

75 mm

Operational temperature

-30°C to 60°C (depending on way of mounting)

Storage temperature

-30°C to 70°C

Software functions

 

Configuration software

WinCC Comfort (TIA Portal) or higher

Messages

4000

Message classes

32

Process screens

500

Tags

2048

Vector graphics

x

Bar graphs

x

Curve diagrams

f (t), f (x)

Recipes

300

Archives

50

Visual Basic scripts

100

Article No.

SIPLUS variants of Comfort Panel Standard 

In addition to the outstanding features of the SIMATIC HMI operator devices, the refined SIPLUS extreme variants offer:

  • Resistance to aggressive chemical, biological, and mechanically active gases and salt mist

  • Protected from condensation (ice formation is allowed!)

  • High reliability across an extended temperature range, in the start-up phase as well as during operation

  • Flexible adaptation to any application thanks to extended site altitude from –1000 to 5000 meters

  • High productivity and investment protection through minimal downtimes and performance losses

SIPLUS variants of Comfort Outdoor Panels - Even more rugged than the rugged ones

The SIPLUS HMI Comfort Outdoor Panels  offer the same convenience as the familiar standard comfort devices in combination with extreme equipment properties for flexible outdoor application:

 

  • Reliable operation in a wide temperature range from -30 °C to +60 °C, for example in refrigerated warehouses or in desert regions
  • Tested and certified for use under biologically, chemically and mechanically active substances (3B2, 3C4, 3S4) including salt mist, sand and dust
  • High vibration and shock resistance, for example for use in vehicles or in the stamping machine and press sector
  • Panel front in IP66 for high degree of protection against dust and water penetration, for example for use in the mining industry or on ships
  • High UV resistance for long-term availability of function and optics, for example when used in mountain regions or close to the equator
  • Bonded display (as tough as laminated safety glass) for maximum protection against air humidity (90%), condensation and thermal stresses, for example for use in tropical zones
Downloads & Support

Further information

All about SIMATIC HMI Comfort Panels at a glance

Support Services

Within the framework of Online and Technical Support, Siemens Industry offers a wide range of services. Online Support, Technical Support, Application Support and Managed System Services

Spare Parts Services 

Siemens Industry's spare parts services are available worldwide and provide smooth and fast supply of spare parts – and thus optimal plant availability.

SITRAIN - Digital Industry Academy

Further education for all Siemens industrial products - directly from the manufacturer, individually, with the latest methods.

References

SIMATIC HMI Comfort Panels successfully in use

SIMATIC HMI Comfort Panels have proven their value in many different applications in all industrial sectors over many years

Contact

The direct way to your SIMATIC HMI contact

You have questions concerning our SIMATIC HMI systems? You want to discuss your specific challenges with us or are looking for the right project partner? Contact our regional offices – we are looking forward to hearing from you!