SIMATIC HMI Unified Comfort Panels and SIMATIC IPCs for WinCC Unified

Hardware for the future of visualization

The new SIMATIC HMI Unified Comfort Panels with high performance and latest technology
Be one of the first to learn about it!

WinCC Unified Community

Highlights

Highlights of the new SIMATIC HMI Unified Comfort Panels

The SIMATIC HMI Unified Comfort Panels allow you to implement innovative operating concepts, both now and in the future. Learn more about the highlights of the new generation of devices.

The next generation of Comfort Panels

SIMATIC HMI Unified Comfort Panels with their capacitive multitouch displays (in sizes 7 to 22 inches) offer you all the freedom and possibilities you need to implement your innovative operating concepts. The panels are particularly powerful, allow the installation of apps and simplify scaling thanks to vector-based visualization.

 

Watch the expert video to learn more about the new SIMATIC HMI Unified Comfort Panels.

Unique features

What makes the Unified Comfort Panels so special?

They’re stylish, extremely fast, flexible to use, and offer limitless opportunities for visualization: Here are some good points in favor of the new SIMATIC HMI Unified Comfort Panels.
Portfolio

One objective, many opportunities

Perfect visualization, innovative operating concepts, and simply endless opportunities: Using our hardware portfolio, you’ll get the most out of SIMATIC WinCC Unified on an embedded device.

From small to large, with Multitouch all the way

Unified Comfort Panels Standard

SIMATIC HMI Unified Comfort Panels - Standard devices

  • All devices come with the same number of hardware interfaces and the same functionality – just select the perfect device for your needs based on the screen size.
  • Every Unified Comfort Panel is available in two design versions:
    Standard design: With Siemens and SIMATIC HMI branding, and a silver-colored aluminum frame
    Neutral design: No branding, and a black-colored aluminum frame    

Touch operation, 7" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge

 

Technical Data

Order device in the Industry Mall

Order Starter Kit with price advantage

Touch operation, 10.1" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge

 

Technical Data

Order device in the Industry Mall

Order Starter Kit with price advantage

Touch operation, 12.1" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge

 

Technical Data

Order device in the Industry Mall

Order Starter Kit with price advantage

Touch operation, 15.6" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge

 

Technical Data

Order device in the Industry Mall

Order Starter Kit with price advantage

Touch operation, 18.5" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge

 

Technical Data

Order device in the Industry Mall

Order Starter Kit with price advantage

Touchbedienung, 21,5" Widescreen-TFT-Display, 16 MIO Farben, PROFINET Schnittstelle, projektierbar ab WinCC Unified Comfort V16, enthält Open Source SW, die unentgeltlich überlassen wird

 

Technical Data

Order device in the Industry Mall

Order Starter Kit with price advantage

The future of visualization

Discover the SIMATIC WinCC Unified System

The SIMATIC WinCC Unified System consists of the perfectly coordinated combination of powerful hardware and innovative software. Get to know the new possibilities and benefits of the entire system.
References

Our solutions in practical use

Our visualization solutions are successfully in use in many industries worldwide. Here’s a selection.

WinCC Unified Community

Become part of the WinCC Unified Community

The new SIMATIC WinCC Unified System is ready for the future of visualization. Be one of the first to learn all about it: As a member of the WinCC Unified Community, you’ll receive fascinating information in advance, as well as access to exclusive downloads. Register for free and enjoy the benefits!

Be one of the first to learn about it!

Register now for free