More power for control

With SIMATIC Technology – more performance, more technology, more motion

Modern machinery and equipment often involve highly varied and demanding technical tasks. In cases like these, it’s good to know that SIMATIC Technology provides an intelligent solution that you can rely on for all challenges involving Motion Control, Signal acquisition/output, and Closed-loop/PID Control – all the way to serial communications. Integrated and scalable SIMATIC Technology automation solutions not only save you valuable engineering time in the case of simple tasks or even complex problems but also ensure maximum efficiency and flexibility.   The result: one engineering, one controller, one communication for standard automation, safety and technology.

Hannover Messe 2020
Hannover Messe 2020, Hall 9, Apr 20 - Apr 24

Digital Enterprise – Taking the next step.

Visit us at Hannover Messe 2020 and take the next step in the digital transformation by integrating cutting-edge technologies such as Cloud and Edge Computing, AI and Industrial 5G for a more intelligent and individualized production.

Save the date
Get your free ticket for Hannover Messe 2020

Ticket

SIMATIC Technology at a glance

The easy way to solve today’s technology tasks

Do you want to automate operations and need an efficient, end-to-end, future-proof solution for your technology tasks to ensure a lasting competitive advantage? We’ve got the answer.

Benefit from “more power for control”

With SIMATIC Technology, a single CPU can be used to efficiently and cost-effectively implement a wide variety of application requirements for technological tasks, from Signal acquisition/output to Motion Control and PID Control with consistent quality.

 

The new SIMATIC S7-1500 T-CPU opens up new avenues in terms of extended motion control functionalities, such as transmission and cam disk synchronization and controls from 2D to 4D kinematics. The engineering in the TIA Portal is supported by integrated editors in a convenient and clear way.

 

The SIMATIC Safe Kinematics software library for the fail-safe Technology CPU (CPU 1517TF-3PN/DP), combined with SINAMICS S120 (FW5.1), makes it possible to safely monitor specified kinematic motions in space.

SIMATIC Technology - highlights in focus

Everything about "Scalable Motion Control solutions with SIMATIC and SIMOTION controllers".

Download brochure

Functions

From simple to challenging

SIMATIC Technology offers a wide, scalable hardware portfolio across various performance classes with integrated technology solutions for maximum integration and flexibility. Together with the Totally Integrated Automation Portal (TIA Portal) engineering framework, maximum efficiency is achieved. Instead of having to program complex technologies, users can easily parameterize technology objects. The technical functions are optimally supported with technology modules on the hardware side.

Perfect coordination of movements

The integrated Motion Control functions enable simple and efficient control of single and multiple-axis drive systems. SIMATIC controllers and technology modules, supplemented with SINAMICS drive systems, provide a perfectly coordinated portfolio for this.

The Motion Control instructions required to program sequences of movements are based on the international PLCopen standard and enable Motion Control applications to be programmed with no special prior knowledge.

Motion Control for single axes: dynamic and reliable for simple processes

When drives or axes in a machine are decoupled from each other when operating, this is termed a single-axis configuration. Typical single axes are speed and positioning axes, such as conveyor belts and format adjustments. The user can program the coordination of multiple single axes in the machine to achieve the desired movements in the machine.

Motion Control for coordinated axes: precisely and flexibly control complete processes

Coordinated axes replace complex mechanical couplings, simplifying the mechanical design of machines. An electronic coupling supports linear and nonlinear dependencies as well as fast format changes for greater flexibility.

Motion Control for orbital movements with up to four coupled axes

Kinematics are freely programmable mechanical systems in which multiple mechanically coupled axes cause the movement of an operating point. The technology CPUs S7 1500T with the technology object kinematics provide functions for controlling kinematics, , for example for handling tasks such as pick & place, assembly, and palletizing.

The SIMATIC Safe Kinematics software library for the fail-safe Technology CPU (CPU 1517TF-3PN/DP), combined with SINAMICS S120 (FW5.1), makes it possible to safely monitor specified kinematic motions in space. Speed monitoring for selected points (e.g., tool centerpoints) and freely
Configurable zones (e.g., working and protection zones) protect machine tool operators during their work.

Motion Control with speed and position detection via external sensors

Separate machine sensors (external sensors) for position detection can be implemented in addition to the drive position sensors. These can compensate for slip or other mechanical effects in the machine, for example.

Incremental and absolute sensors are optimally integrated in the system via technology modules.

Fast acquisition of signals, immediate and precise response

Special modules enable the acquisition and output of signals with a resolution of up to 1 µs. This pays off in terms of both product quality and productivity.

Counting and fast reaction with technology modules

Counters acquire and evaluate the signals from incremental or pulse encoders. Fast reactions increase productivity - for example, in the precise dosing of liquids for greater material savings.

Precision and flexibility with electronic cam gear

Electronic cam control units generate switching signals based on precise position – wear-free and flexibly adjustable.  If required, direction or speed dependent.

Highest precision for measurement events

Probes determine the exact current position at the time of a measurement event.

Exact pulses for fast and accurate signal output

Pulse length, frequency and number of variable pulses offer possibilities for solving a wide range of tasks, such as valve control and dosing. The control of inputs and output timed to the microsecond enables high machine speeds.

Precise production processes and high product quality due to measuring functions

Determination of frequency or period duration from the time sequence of counter impulses or position values. This enables precise monitoring and control of rotating or linear speeds in a production process. Precise length measurement is possible with the available digital inputs.

Motion Control with speed and position detection via external sensors

Separate machine sensors (external sensors) for position detection can be used in addition to the drive position sensors. These are used to compensate for slip or other mechanical effects in the machine, for example.

Incremental and absolute sensors are optimally integrated into the system via technology modules.

Closed-loop control of process parameters with the help of integrated technology objects

The SIMATIC controllers already include control functions for performing automation tasks. No special control hardware is required. The actual values, setpoints and positioning values only have to be connected to the technology object. A two-stage integrated auto-tuning process ensures optimal setting of the control parameters.

Can be used in many applications, easy to put into operation

Compact controllers are used for universal control tasks with continuous actuators. These are controlled either by analog logic or with a pulse-width modulated signal.

Precisely control integrating actuators

Step controllers are specially designed for the requirements of integrating actuators, such as for valves with control motors. They therefore have additional inputs for connecting position feedback signals or limit switch signals.

Intelligent control of active heating and cooling elements

Temperature controllers support separate actuators for heating and cooling, each with their own parameter set. Temperatures can thus be controlled quickly and without overshoot. Synchronization mechanisms are available for applications with multiple temperature zones. The controller is also suitable for similar tasks with other process variables.

A wide range of possibilities for connecting different partners

In addition to bus systems such as PROFINET IO and PROFIBUS DP, data transfer in automation can be implemented through serial point-to-point or multi-point connections. Various physical interfaces and protocols ensure a high degree of flexibility and enable communication with non-system components such as balances, meters, and many others.

Maximum freedom for connecting almost any partners

Freeport, also known as ASCII protocol, is telegram-based and is free in its data content. Flexible criteria for automatically detecting the start and end of telegrams support generation and evaluation of the data stream.

Error-free communication with a security layer

In 3964 data transfer, control symbols are added to the information data. This enables the communications partners to check whether the data have been received in full. 3964R also uses a block check to detect data falsification.

The protocol for drive technology

The universal serial interface protocol (USS) is ideal for drive technology. A USS master can control up to 31 slaves/drives. Separate channels are available for cyclical process data as well as for parameter changes.

Good data throughput with a proven protocol

Modbus RTU (remote terminal unit) is a widely used protocol for data transfer in automation technology. Data transfer is serial between the Modbus master and one or more Modbus slaves.

The interface for controlled data stream

With the use of secondary hardware signals, the physical interface per RS232 (or EIA-232) enables controlled data transfer such as is required by modems. Without a secondary signal, RS232 represents a universal point-to-point connection.

The interface for high-performance, full-duplex operation

The physical interface per RS422 (or EIA-422) uses four individual conductors. The difference voltage principle enables higher transfer rates of up to 115 kbit/s. Simultaneous transmission and reception are possible.

The interface for multi-point communication

The physical interface per RS485 (or EIA-485) sends and receives on one conductor. This enables the operation of multiple slaves on one master and reduces wiring effort and expense.

The SIMATIC Drive Controller combines the fail-safe SIMATIC S7-1500 Technology CPU and the high-end, multi-axis SINAMICS S120 drive system in a single, ultra-compact device
SIMATIC Drive Controller

SIMATIC is motion control

The new SIMATIC Drive Controller saves space by combining a SIMATIC S7-1500 controller with motion control and SINAMICS S120 drive control in a single device. Integrated technology I/Os and powerful communication interfaces make sophisticated machine designs possible.

Product overview

The ideal solution for every task – the SIMATIC Technology product range

Learn more about our hardware and their respective functions

Download overview matrix

Support

Straight to the goal with SIMATIC Technology

The wide range of automation tasks is matched by the applications in which SIMATIC Technology provides for a perfect solution of even the most complex automation tasks.

At Siemens Industry Online Support you will find all important documents and links as well as application examples, FAQs and discussion forums about SIMATIC Technology.

Whether you are a beginner or an experienced user, the information will help you to solve your individual technology tasks.

SIMATIC Technology in Siemens Industry Online Support (SIOS)

Discover now

Questions about SIMATIC Technology? Let our experts help you!

References

SIMATIC Technology in practice

In numerous industries all over the world, SIMATIC Technology solutions contribute to efficient Motion Control, Signal acquisition/output, Closed-loop/PID Control and Serial communication solutions. Here you will find an interesting selection. Discover the advantages.
News and Events

Stay up to date

Here we inform you about current trade fairs and events as well as news about SIMATIC Technology.

SIMATIC Technology pays for itself

Smarter and more efficient solutions for technology tasks

SIMATIC Technology gives you efficient end-to-end and future-proof solutions with which you can easily master the most challenging technologyl tasks on your own. In short: “more power for control!”

Get in touch directly with a contact near you

Find contacts