SIMATIC - The Automation brand by Siemens

SIMATIC-the automation brand by Siemens

The faster, more cost-effective route to an optimum solution

Opening up new application areas for transistors in power supply: This is the mission of a small team of experts that works together at Siemens-Schuckertwerke in Erlangen in the mid-1950s. But what the engineers are developing will change not only the face of power technology but the entire industry forever...

Hybrid Event, Nov 23 - Nov 25

SPS 2021 in Nuremberg – there for you

Come to our booth at the SPS in Nuremberg from November 23 to 25, 2021, where you can network with others in person, check out exhibits, and find solutions to problems. All of this will take place, of course, in line with a safety and hygiene concept that complies with the latest regulations.

 

If you can’t attend in person, simply participate online and take a virtual tour of our 3D showroom, attend lectures and presentations, and talk to our experts.

 

Portfolio

One name, multiple solutions

Users know that they will always get the highest possible integration with SIMATIC – the core of Totally Integrated Automation. Plus, the systems’ scalability allows users to customize solutions to their own unique requirements very quickly and cost efficiently, and provides genuine forward compatibility for maximum investment protection.
SIMATIC Controllers

SIMATIC Controllers

SIMATIC controllers from Siemens – The intelligent choice for your automation task

Always the right Controller: for plant or machine building, for production or process technology, for stand-alone or highly complex applications. Siemens offers the perfect control solution for every application - PLC or PC-based. The range of SIMATIC Controllers starts from logic modules to Basic, Advanced and Distributed Controllers all the way to Software Controllers

 

ET 200

SIMATIC IO-Systems

SIMATIC ET 200 - Made-to-measure distributed automation systems 

Do your distributed I/O need to be as individual as your requirements?
SIMATIC ET 200 systems are multifunctional, modular and precisely scalable systems for distributed automation. Our distributed I/O systems are ideal in control cabinets, at the machine, and in hazardous explosive areas.
All products within the range can be integrated into your existing automation system via PROFIBUS or PROFINET

SIMATIC Technology

SIMATIC Technology

SIMATIC Technology - The perfect basis for all technological tasks

Modern machinery and equipment often involve highly varied and demanding technical tasks. In cases like these, it’s good to know that SIMATIC Technology provides an intelligent solution that you can rely on for all challenges involving Motion Control, Signal acquisition/output, and Closed-loop/PID Control – all the way to serial communications.

SIMATIC HMI

SIMATIC HMI

Human Machine Interface: SIMATIC HMI - Efficient to a new level

As your single-source provider, Siemens’ human machine interface technology SIMATIC HMI is engineered to meet the increasingly complex processes of your machines and systems. SIMATIC HMI is optimized to meet your specific human machine interface needs using open and standardized interfaces in hardware and software, which allow efficient integration into your automation systems.

SIMATIC Software

SIMATIC Software

Sophisticated and well-engineered software

From field level to company management level, our extensive range of automation software in the SIMATIC software suite provides sophisticated solutions that have been designed with precise attention given to every detail. The tailored functions and options of our industrial software ensure that you achieve maximum efficiency in the broad scope of operations and tasks.

SIMATIC IPC

SIMATIC IPC

Industrial PC from SIMATIC - excellence in industry

For decades, Siemens has been setting the world standard for robust, innovative, durable industrial computers. Our devotion to engineering excellence is evident throughout our Industrial PC portfolio with features such as latest Intel processor technologies, preinstalled and activated Windows operating system and advanced communications interfaces – for unparalleled performance and reliability.

SIMATIC Field PG

SIMATIC Field PG

Latest generation of high-performance programming devices in a semi ruggedized notebook design

The SIMATIC Field PG with its robust magnesium housing is well prepared for mobile applications in harsh environments: Shocks and vibrations, but also electromagnetic disturbances in machine-oriented industrial environments do not affect the device.  Equipped with all important automation interfaces, the connection to machines and systems is possible via PROFIBUS as well as via two fast PROFINET interfaces

SIMATIC SCADA

SIMATIC SCADA

Digitalization is noticeably changing our world – and the world of industry. The data volume in modern industrial plants is growing continuously. That brings new challenges for SCADA solutions: Enormous data volumes must be managed and archived for the long term. At the same time, production processes must be monitored and controlled as reliable, efficient, and productive as possible and they must be constantly optimized.

SIMATIC NET

SIMATIC NET

Industrial Communication: More Efficiency Based on Proven Standards

Industrial communication with products and systems from Siemens ensure greater company-wide efficiency. Our best-in-class components like SIMATIC NET are based on proven standards, which allow you to implement powerful, integrated data networks that are "future-proof".  From simple sensor connecting to plantwide quality and productions data acquisition and transmission - our comprehensive industrial communications solutions allow efficient integration of all company areas into one coherent system.

SIMATIC MindSphereApps

SIMATIC Apps

Our intuitive SIMATIC apps send valuable insights directly to your smart device: Information that can be used to optimize product quality, performance, availability, and energy consumption in a targeted manner

SIMATIC PCS 7

SIMATIC PCS 7

The distributed control system for integrated automation

Much more than a traditional distributed control system (DCS): SIMATIC PCS 7 combines a unique scalable architecture with powerful engineering tools and a wide variety of additional functions such as alarm management, process safety and asset management, all of which can be integrated seamlessly into your existing environment. SIMATIC PCS 7 has everything you need to completely and safely automate your entire production process, from goods receipt to goods issue, in both manufacturing and process plants.

SIMATIC Ident

SIMATIC Ident

Automatic Identification Technology

As the world's leading provider of identification systems - with more than 30 years of proven technology and industry expertise - we offer you a comprehensive, single-source range of RFID and code reading systems. As your identification systems partner, we will integrate our systems quickly and easily into your automation and IT environment and provide technology-independent application advice.

How an automation system changes the world

From transistors to the digital factory. Automation technology is the backbone of industrial production; it makes facilities more productive, efficient, reliable, and faster. With SIMATIC, in 1958 Siemens lays the foundation to its role as a global leader in automation technology. Join us on our journey through 60 years of SIMATIC history.

Register for Newsletter

Stay constantly informed about digitalization

SIMATIC is the core of Totally Integrated Automation, but there is a lot of more about TIA. Stay up to date and be informed about new use cases, fascinating references and genuine success stories. Register now and subscribe to the Newsletter.