GAMMA instabus - Energy monitoring
Discover how GAMMA instabus energy monitoring products create perfect places
Siemens offers products to monitor comsumption data and detect possible error sources in a fast way? The visualization of building control GAMMA instabus technology provides a current overall picture of all the functions in the building, enabling central operation. You not only benefit from additional security in your building, but also reduce your operating costs.
Did you know...
...the full-graphical visualization of desired data points makes it easy to control and monitor your building. Data such as energy consumption or weather records can be displayed using graphs and bar charts, allowing you to detect irregularities and errors at a glance.Easy monitoring thanks to full-graphic visualization
Status information on all trades in your building can be displayed via web-compatible end devices such as PCs, tablets or smartphones. Open windows, radiators and lights can be located with just a few simple clicks. In addition, consumption data can be monitored and stored over a time period. A range of data points, such as consumption values and weather records, can be displayed in the form of curve and bar charts. This makes it easy to diagnose faults while reducing energy consumption costs.
Highest security for your building
Remote web-access allows authorized users to access the system at any time and check whether everything is okay. Responsible persons are additionally kept up to date by the system itself. Thus, alarm messages are visually and audibly signaled and automatically sent to the responsible persons depending on the settings. This not only allows the alarm to be checked and eliminated very quickly, it also simplifies daily work routines for facility managers.