GAMMA instabus - B2B

Woman with tablet in a data center

We are one of the founders of the KNX standard with over 20 years of experience in the B2B business. We support you with information, products and technical support during development phases. Our B2B portfolio comprises transceivers, certified chipsets, bus interface modules, as well as a range of products delivered in neutral version matching many building control OEM requirements.

Our extensive product range - Perfectly complementing your portfolio

Finished products

In addition to the presently available B2B offer, other types of products in neutral design or customized versions can be supplied on request. This includes adaptation of the outer appearance of the product as well as changes in the database. Our product range includes actuators for the control of lighting and solar protection, room temperature controllers, sensors, and different types of gateways. All products combine future-oriented design with innovative functions and ensure the highest quality standards worldwide. This way, you benefit from our in-depth technical know-how, based on decades of experience in the field of building management systems.

The TP-UART 2 is the next-generation KNX transceiver. It is digitally compatible with its predecessor so that communication stacks and drivers can be used without modification. Enhanced features unclude efficient stabilized 3.3 V or 5 V power supply and a switchable 20 V power supply with reducable current.

  • Package: QFN 36
  • Available current: 50 mA at 3.3 V or 5 V and 25 mA at 20 V

 

The TP-UART contains the physical coupling to the KNX bus, communication via a standard UART interface. The TP-UART relieves the microcontroller of bit coding and decoding duties and allows coupling to KNX through different microcontrollers.

  • Package: SOIC 20
  • Available current: 10 mA at 5 V

The 184-series 78F microcontrollers already contain the BCU 2.5 system software certified to the KNX specifications. In combination with the TP-UART, it is the ideal chipset for fast development of KNX applications.

  • Package: 64-PIN-TQFP (fine pitch) 7x7 mm

 

KNX-microcontroller
Memory available for the internal application program
 
Flash / RAM
184/11
16 KB / 1,2 KB
184/21
48 KB / 5,2 KB

The BIM M13..-series is the successor to the widely used M11..-series. It consists of the chipset (TP-UART + KNX microcontroller) mounted on a printed crcuit board with all necessary components. The M13..-series provides state-of-the-art flash technology, enabling the application designer to use modern tools and sesulting in shorter development times. The BIM M13..-series contains the BCU 2.5 system software certified to the KNX specifications.

BIM M13..-series
KNX microcontroller
Memory available for the application program
 
 
Flash / RAM
BIM M130
184/01
8 KB / 200 bytes
BIM M131
184/11
16 KB / 1.2 KB
Download and support

Further information

Customer support

Siemens AG

Smart Infrastructure - Building Products

Siemensstraße 10

Regensburg

93055

Deutschland

Contact

Get in touch with us

Contact us for further information on our comprehensive portfolio of technologies, solutions and services.