Room automation

Your room can do more

Room automation that puts people at the center. #CreatingPerfectPlaces
Creating perfect places

Your room can do more

The heart of every building is the room. As the starting point for creating perfect places, it marks a change in perspective: automation that puts people at the center. Did you know that the rental value of healthy productive buildings is at least six percent higher? Room automation is key for protecting and enhancing the occupants' health as well as increasing productivity at the same time.
Rooms as high-value assets

Get the most out of your room

A room is more than just four walls. Room automation turns it into a space that is healthy, productive and sustainable – and a perfect place for its occupants.

Sick Building Syndrome

Do you know buildings that give you a headache and/or irritation of eyes and throat? Potentially you are experiencing Sick Building Syndrome (SBS). One major cause of SBS is the out gassing from building materials such as carpets, paints or furniture. These gases are summarized as Volatile Organic Compounds (VOC). Recent laws on energy saving require well insulated and draught-proofed buildings to minimize the need for heating and cooling. The resulting air tightness of buildings, however, also keeps the VOC gasses inside, creating SBS among occupants. Humid air as well can indirectly contribute to SBS by promoting the growth of fungi and mold. Besides devaluing the real estate, exposure to mold spores represents a hazardous health risk. Symptoms range from allergic reactions to poisoning by mycotoxins. The number one measure to prevent SBS is proper ventilation. 

Buildings of tomorrow - the smart buildings podcast

Buildings of tomorrow - the smart buildings podcast

Exciting discussions on industry trends and the innovations which make buildings safer, sustainable, and deliver more productive and healthier environments.

                                                                        

Find the right products and applications

With the right products and applications, you can transform simple rooms into spaces that are healthy, productive and sustainable. To get an overview of the different applications you can choose from, download our application guides.
Offering

As flexible as you need it – our scalable offering

In order to do more, every room needs a different approach. Our room automation portfolio has the right products and solutions for your demands.

The first step to transforming your room into a high value space is our standalone thermostat range. If you want to take your rooms to the next level, our communicative thermostats cover almost every HVAC application and can also be integrated into cloud-based solutions for remote and local operation and monitoring with Synco™ and Desigo™. If you choose Desigo room automation, you get the highest possible degree of flexibility and all the functionalities you need to create high value rooms with integrated lighting and shading solutions.

Engineering and commissioning made easy with ABT Site and ABT Go

Every room automation project starts with engineering. ABT Site is the PC based tool used to configure, download and commission room automation devices. ABT Site uses proven applications and flexible workflows to ensure high performing buildings. Additionally, ABT Go is available for additional on-site efficiency during the commissioning phase. The intuitive app is designed for Android and iOS devices and is optimized for technicians, installers as well as air and water balancers. It makes the commissioning and maintenance of room automation comfortable and easy.

Contact

Get in touch with us

Contact us for further information on our comprehensive room automation portfolio. We are ready to help!