siemens firesafety cerberus test app

Cerberus Test

Efficient detector testing.
Want to sign up? Contact your local Siemens representative to get connected.

Contact us

Your benefits?

Increase your efficiency. Save time and personnel costs.

Cerberus Test is a Cloud-enabled smartphone App created to streamline testing of Cerberus fire detectors. While testing detectors, service technicians will be able to easily verify via text-to-speech that the right detector text is shown at the panel. Reduce the time and effort needed for periodic maintenance and testing with just one person conducting all the maintenance work.
What is it?

Detector testing has never been easier

Utilize the power of the Cloud to make detector testing easier and more efficient.
Download Cerberus Test on the Google PlayStore

Open Google PlayStore

Next steps?

Connect your fire protection systems

How to connect your sites?

The Connect X300 gateway is our quick and simple solution to connect your already existing customer sites to the Cloud and to enable the integration of Cerberus Portal. It gives you read and write access to all the connected devices. And it supports a multitude of protocols and thus the connection to multiple building disciplines. It is easily installed and commissioned without IT infrastructure changes. Data is encrypted and the integrated firewall can be customized to project needs.

Protecting what matters with Cerberus PRO

Cerberus Portal is an extension of our Cerberus family. Because when it comes to protecting the things that matter, it matters how you protect them. For fire protection, Cerberus PRO provides the answer in a single integrated solution that takes care of every element of protection.

Contact

Are you interested in getting connected?

Contact us for further information on how you can sign up and start digitalizing your fire business.