Increase your efficiency. Save time and travel costs.
Cerberus Tunnel is a secure and Cloud-based tunneling solution that allows service providers to take the next step in digitalizing their service offering. Save costs and decrease travel times by fixing customer issues remotely. Increase your service efficiency by servicing more customers with the same amount of technicians.Safe connection for easy maintenance
With Cerberus Tunnel, you can directly connect to any Cloud-connected fire control panel. No need to drive to the location. Resolve customer issues remotely. And everything is connected with an encrypted connection. Ensuring the safety of your data at all times.How to connect your sites?
The Connect X300 gateway is our quick and simple solution to connect your already existing customer sites to the Cloud and to enable the integration of Cerberus Portal. It gives you read and write access to all the connected devices. And it supports a multitude of protocols and thus the connection to multiple building disciplines. It is easily installed and commissioned without IT infrastructure changes. Data is encrypted and the integrated firewall can be customized to project needs.