Input and output modules
Addressable modules intelligently connect and control detectors and peripherals
Addressable modules intelligently connect independent, potential-free make or break contacts. Two kinds of addressable modules are available: input modules and input/output modules. Input modules monitor devices responsible for alarm inputs and confirm signals or technical states etc. The input lines are monitored for open and short circuits. Addressable modules can be independently configured via a fire control panel for status or alarm messages. The input/output modules reliably control other equipment, such as door holders, fire dampers, smoke control systems, plant shutdown etc. Whatever the need, our fire protection systems provide the ideal addressable module.
In-depth technical information
Find out more about the technical features of our individual products in our dedicated HIT catalogs.