Fire control panels and terminals
Protecting places with efficient control and operation.
Modern fire protection systems offer a wide range of sophisticated functions. Whether these functions can be controlled effectively and all operational information is easily accessible even in emergency situations is a decisive factor. Therefore, our fire control panels and terminals are designed for easy and intuitive operation while offering comprehensive control features – so the people in charge can quickly make the right decisions. Our portfolio includes a wide range of fire panels as well as remote terminals for applications of all sizes. All of our panels and terminals are extremely reliable thanks to advanced safety features, such as degrade modes and standby functionalities. And with their intuitive interfaces and remote access capabilities, they make controlling fire risks as easy as it can be.