Notification Appliances (UL)

Protecting people with voice, sound and light

Part of the function of a building’s life safety system is to alert occupants of emergency conditions, and to instruct them on what action they need to take. The actions may include exiting the building, relocating to a safe space within the building, or to take specific action in their current location. To achieve this, Siemens offers audible and visual notification appliances that use sounds, lights, and even voice messaging to keep people informed and safe. These notification appliances are effective, reliable, and flexible to meet the needs of any building, all while complying with the latest codes and standards.

LED Notification Appliances (SL- Series)

The SL- Series Notification Appliances are a modern & cost- efficient solution for any facility- the highly efficient LED technology provides a lower current draw resulting in fewer power supplies and a lower installation cost per project.

Key Benefits

  • SL-Series devices lower overall installation cost and require fewer power supplies than the Z- Series xenon strobe technology
  • Over 30% Projects Savings on installation costs when using SL- Series versus Z-Series Xenon technology
  • New technology results in highly efficient current draw- up to 50% lower than Z-Series xenon strobe technology (more appliances per circuit, fewer PADs)
  • Complies with NFPA 72 (2016) 20ms requirements and can be mixed with Xenon based strobes.

Choose the right notification appliances for your facility

Siemens offers a variety of regulated and special application notification appliances in the form of horns, strobes, bells, chimes, speakers and combination appliances. Notification Appliances are available for indoor and outdoor applications for both fire and mass notification, and are also available in weatherproof and vandal-resistant models. Strobes are offered in low-intensity and high intensity options.

Ready to start your next project?

No matter your project scope or need, we offer the right solutions, products, and service provider choice for the entire lifecycle of your fire & life safety system. Contact us for further information on our fire detection technologies, solutions, and services.
Downloads and support

Further resources