Sinorix 1230 (EN)
Automated extinguishing system based on clean agent Novec 1230 fluid
Sinorix 1230 is the latest generation of our chemical extinguishing systems, offering a range of unique features and benefits. It is an excellent solution for the protection of high-value assets, business processes and people. It is based on the sustainable extinguishing agent 3M™ Novec™ 1230 Fire Protection Fluid. The high-pressure technology allows highest design flexibility. Enabling rapid, safe and automated interventions, Sinorix 1230 can prevent loss of data and secure business continuity.
Fast, safe and environmentally friendly extinguishing
Sinorix 1230 is an effective and clean extinguishing solution that is ideally suited to extinguish smoldering fires. It neither causes damage to nor leaves any residue on sensitive equipment. This makes it the perfect choice for eliminating electrical and electronic risks.Technical overview
Typical applications
Data centers and server rooms
Telecommunication systems
Electrical switching rooms