Sinorix CDT (EN)
Automated extinguishing system based on nitrogen or argon that provides constant gas discharge
Sinorix CDT (Constant Discharge Technology) is an innovative extinguishing system based on nitrogen or argon that provides constant gas discharge. As a result, the size of overpressure flaps can be reduced by up to 70 percent.
About Sinorix CDT
Extinguishing systems with natural agents and based on Constant Discharge Technology
Sinorix CDT is a regulated extinguishing system that uses nitrogen or argon as an extinguishing agent. It is especially suited for areas where overpressure flaps are very difficult to install. It offers effective, sustainable, and constant extinguishing. In addition, the system is safe for people, equipment and the environment.Typical applications
- Data centers and server rooms
- Telecommunication systems
- Cable ducts
- Electrical switching rooms
- Control rooms
- Technical and machine rooms