Damper actuators for air volume control
OpenAir: More possiblities, more convenience
Reduced outlay, increased convenience: That neatly summarizes the solid benefits the OpenAir VAV controllers offer. It’s all made possible thanks to maximum precision, excellent stability and winning flexibility – including the ability to respond rapidly to changed requirements.
- 5 and 10 Nm; 150 s
- Easily matched to VAV boxes
- Simplified service with integrated damper position feedback
- Precise, location-independent temperature measurement
- Flexible systems integration utilizing common communication standards
- Durable construction for long-term stability without aging or temperature drift
- Ultra low-noise motors for maximum comfort
- Usable worldwide thanks to UL approval and CE conformity