Magnetic valves

Solid conditions with accurate control

Magnetic valves are valves with a pre-installed magnetic actuator. They are used for the shutoff and mixing of fluids (water, water with antifreeze, heat transfer fluid etc.) and steam in nearly all HVAC applications. Magnetic valves are also ideal for applications with even the most stringent requirements, including industry-related areas such as engine test benches. Siemens recommends magnetic valves especially for domestic hot water and chiller plants.

  

Your benefits with Acvatix:

  • Energy efficiency 
  • Rapid, magnetic valve control in under two seconds
  • Precise drop-by-drop control, for high efficiency and stable control conditions