Biocontainment building management

Biocontainment laboratory

Contain risks – maximize safety. Biocontainment facilities are in growing demand due to governmental biodefense programs and increased research in the field of emerging diseases. In order to fulfil their scientific mission of developing vaccines and therapeutic solutions, these facilities must meet the highest biosafety standards. With our specialized building management systems for biocontainment facilities, you can accomplish your goals in biocontainment safely, securely, and with scientific excellence.

Would you like to get in touch now? Our experts will be happy to assist you.

Contact us

Critical Environment Technology manual

Critical Environment - Technology manual

The manual describes measurement, control, and monitoring of air volume flows and room pressures in buildings with focus on the life science market.

Benefits

Comprehensive management of biocontainment facilities

Biocontainment poses unique challenges for building management that aren’t typically found in normal commercial installations: Strict quality control is required throughout the complete lifecycle of the facility – from building design to commissioning and during ongoing operations. Only that way can you safely work with select agents or manufacture vaccines, protect employees and animals or prevent the release of pathogens to the outside environment. Choosing the right partner for biocontainment building automation who is willing to make a long-term commitment, can make all the difference between your business’s failure and success.

 

As the only major controls manufacturer that offers a complete solution for biocontainment facilities, we are willing to make that commitment. With our integrated systems covering the whole spectrum of containment requirements for BSL-3 and BSL-4 facilities, you can leverage our extensive experience in supplying some of the largest such facilities in the world. We deliver comprehensive solutions for building automation, life safety and access control, as well as ongoing maintenance services. To address the site-specific biological hazards at your biocontainment facility, we precisely tailor these systems and services to your exact requirements. On top of that, we carefully evaluate and test all applications in a mock-up lab prior to commissioning. And once in operation, you’ll benefit from on-going support and integrated compliance solutions to make sure your biocontainment facilities continue to fulfil their roles in the best way they possibly can.

Improve your business with Siemens biocontainment solutions

Biocontainment portfolio

Fully integrated control systems for your biocontainment facility

Our extensive portfolio of biocontainment building management includes standardized solutions for all application scenarios. Through comprehensive integration of all components, we create single solutions that meet the specific requirements of your biocontainment facility. Explore our solutions below for further information.

Emergency voice communication

Our intelligent evacuation systems are activated automatically in case of an incident and can be configured both for live voice announcements and playback of pre-recorded messages. Clear instructions and descriptions of the emergency situation enable the people inside the building to evacuate the danger area quickly and orderly. This effectively prevents the outbreak of panic in hazardous situations.

Fire detection

Our S-LINE fire detectors are equipped with our uniquely intelligent ASAtechnology, which allows exceptionally precise and rapid fire detection and alarming. Aspirating smoke detection ensures earliest possible detection even if air flows or air conditioning and ventilation systems prevent smoke from reaching the fire detectors.

Fire suppression

With Sinorix™, we offer a fire suppression solution that is ideally suited to the fire risks in biocontainment facilities. Sinorix™ provides quick and reliable extinguishing for a wide variety of fire types. The solutions are tailored to your individual needs. This way, you can maximize business continuity and provide optimal protection of people, environment, processes, and assets.

Access control

Our access control solutions centrally record user activities around your biocontainment facility. They provide a clear overview of all persons present. They combine information from the access control server, personnel files, plant and maintenance data as well as access history in real time to decide whether a person will be allowed to access the biocontainment laboratory.

Airlock Interlocking System (AIS)

Our Airlock Interlocking System (AIS) is an integrated airlock control based on standard building automation controllers. The entire system operates autonomously and can be quickly and flexibly adapted to individual requirements. Thanks to the integration with other building management systems, it offers advanced features such as locking by the gas detection technology and dynamic adjustment of purge times. Integrated access control enables the reliable management of people flow.

Cross-contamination prevention

To minimize the risk of cross-contamination by people, processes and equipment, our biocontainment solutions help your employees and visitors follow adequate, pre-defined procedures. Sophisticated consequential processes help you reliably control and manage physical access to restricted zones.

Demand-controlled ventilation

Our Critical Environment Technology (CET) enables the safe, precise and fast measurement, control and monitoring of air volume flows and room pressures in buildings. CET uses open-standard interfaces and can be easily integrated into building automation systems for highest levels of efficiency, cost-effectiveness, safety and security in:

  • Room ventilation and general exhausts
  • Room pressure control
  • Laboratory fume hood control
  • Room air conditioning

Environment monitoring with CMT

With our Compact Monitoring Technology (CMT), the reliable monitoring of room conditions and airborne particles in a biocontainment facility is possible. You can monitor, store and document up to 100 GMP-relevant environmental parameters with CMT – whether temperature, humidity, air velocity, air pressure and particles. You can even display the access to quarantine areas or highly sensitive medical systems like thrombocyte separators. All necessary components for data acquisition, visualization and archiving are contained in a pre-configured control cabinet. It can be operated via the optional integrated touch panel or from a networked PC. Furthermore, it can be linked to other monitoring systems such as airlock controls or presence detectors.

HVAC control

Reliably controlling and monitoring ventilation and air conditioning parameters has been one of our core competencies for many decades. With our tailored solutions, your biocontainment facility profits from minimized installation and operating costs as well as a high level of security against failure. Our HVAC products combine quality and reliability with the highest possible energy efficiency:

  • Exact, modulating magnetic valves for drop-by-drop precise control
  • Dynamic pressure and volume flow controls
  • Calibrated humidity and temperature sensors

Intrusion detection

Our modern security systems meet the complete range of security requirements. They can be installed in any desired configuration. Through integration of intrusion detection with other security disciplines such as video surveillance or access control, we help you increase security for your biocontainment facility while saving costs at the same time.

Particle measurement

Our solutions for integrating airborne particle measurement not only monitor and analyze measured values from all channels but also use this information to dynamically adjust air flow rates to substantially reduce energy costs.

Video surveillance

Our video surveillance systems reliably monitor sensitive areas and record all processes before and after an event. If a critical deviation such as an unauthorized person is detected, an alarm is transmitted to the control center automatically as well as the camera in the relevant area activated.

Contact

Talk to our experts

Have we caught your interest? No matter whether you would like to discuss your next project, simply ask a question or share a comment – our experts will be happy to assist you.