Damper actuators for air volume control

OpenAir: More possiblities, more convenience

  • 5 and 10 Nm; 150 s
  • Easily matched to VAV boxes
  • Simplified service with integrated damper position feedback
  • Precise, location-independent temperature measurement
  • Flexible systems integration utilizing common communication standards
  • Durable construction for long-term stability without aging or temperature drift
  • Ultra low-noise motors for maximum comfort
  • Usable worldwide thanks to UL approval and CE conformity

OpenAir overview brochure