Damper actuators for HVAC applications

Save time and costs with OpenAir

2 to 35 Nm, 125 to 250 N; 2 to 150 s Low energy consumption with price, high-efficiency motors Reduced installation time with self-centering shaft adapters Easily wired with error-free wiring guide Durable housing ensures long life-cycles Worldwide applications: UL approved and CE compliant OpenAir overview brochure