SIMOTICS HV Series HS-modyn

The high-speed direct drive for compressors
The SIMOTICS HV Series HS-modyn sets standards when it comes to the availability of compressor drives: due to the unique rotor design it has the highest degree of reliability and minimum maintenance costs.
Benefits at a glance
- Maximum availability for plants with high-speed compressors
- Minimum structural vibrations
- Low operating costs / vibration for fit on all types of foundation
- Reduced maintenance effort
- Environmently-friendly and extreme low maintenance cost
- With small dimensions and optimized weight, ideal for steam or gas turbine replacement in existing plants
- Optimal for CO2 reduction and increased efficiency
- Due to its unique and rugged rotor with a solid shaft design, this motor is extreme reliable and provides a long service life, even at speeds up to 16,000 rpm in the Megawatt-range
- Minimized weight and size of the motor, de-coupled stator and solid shaft
- Very high efficiency – wide speed control range without any significant power losses
- Direct drive for minimum footprint
- Optional use of active magnet bearings for wear and oil free operation