Non-Standard Motors

Our transnorm motors cover a power spectrum up to 5.3 MW in the low voltage range. They are available with all usual cooling methods, and convince due to their compactness, efficiency and reliability. These motors are designed for main or converter operation, in a wide variety of industries, such as chemicals, oil & gas, cement, mining, paper, water and waste water, steel and shipbuilding.

Technical documentation like data sheets, characteristics, drawings

Configure now

Our portfolio

SIMOTICS HV C air-cooled

SIMOTICS HV C air-cooled

Type of motor: Asynchronous
Power range: Up to 2 MW
Voltage range: 380 – 690 V
Shaft height: 400 – 560 mm
Number of poles: 2 – 8
Operating mode: VSD / DOL

SIMOTICS HV C water-jacket-cooled

SIMOTICS HV C water-jacket-cooled

Type of motor: Asynchronous
Power range: up to 2.5 MW
Voltage range: 380 – 690 V
Shaft height: 400 – 560 mm
Number of poles: 2 – 8
Operating mode: VSD / DOL

SIMOTICS HV C flameproof

SIMOTICS HV C flameproof

Type of motor: Asynchronous
Power range: Up to 2 MW
Voltage range: 380 – 690 V
Shaft height: 400 – 560 mm
Number of poles: 2 – 8
Operating mode: VSD / DOL

SIMOTICS HV M

SIMOTICS HV M

Type of motor: Asynchronous
Power range: 250 – 5300 kW
Voltage range: 380 – 690 V
Shaft height: 450 – 710 mm
Number of poles: 4 – 8
Operating mode: VSD / DOL

SIMOTICS HV Series A-compact PLUS

SIMOTICS HV Series A-compact PLUS

Type of motor: Asynchronous
Power range: 1.5 – 3.5 MW
Voltage range: 675 V, 50 / 60 Hz
Shaft height: 450 – 630 mm
Number of poles: 4 – 8
Operating mode: VSD / DOL

Downloads, Support & Services