SIMOTICS HV C flameproof

SIMOTICS HV C flameproof

Unbeatably compact – extremely reliable

SIMOTICS HV C flameproof is the new ultracompact motor which ensures maximum safety and very reliable operation even in highly explosive environments. The revolutionary cooling concept (patent pending) combines the principle of a surface cooled motor with tube cooling elements, which ensures a high power density as a result of an extreme compactness. The SIMOTICS HV C flameproof motors are used in the widest range of industry sectors - such as oil & gas, chemical industry or marine. In these sectors, they are used to drive pumps, compressors and fans.

Technical documentation like data sheets, characteristics, drawings

Configure now

Benefits at a glance

  • Less space required and simpler integration into plants and systems as a result of the extremely compact design
  • Very safe and reliable, even in highly explosive, extreme environments
  • Extremely long lifetime as a result of the optimized temperature distribution
  • Minimized noise levels reduce noise attenuation measures/costs
  • Low weight simplifies handling and transport
  • Optimized vibration behavior for long plant and system lifetimes
  • Maximum system transparency and higher productivity by integrating into digital system concepts
  • Revolutionary cooling system, which combines the inner cooling circuit with cooling tubes
  • Extremely high power density, which sets the benchmark in the flameproof motor market
  • Flameproof enclosure in Ex db and Ex db eb predestined for Zone 1
  • Extremely compact flameproof terminal box
  • Data matrix code so that mobile devices can quickly and simply access individual motor data
  • Condition data can be analyzed using digital service concepts, also cloud based
  • Engineered based on international standards, e.g. ATEX, CQST, EAC

SIMOTICS HV C flameproof – Picture gallery

Technical data overview

Power range
1 – 2 MW
Shaft height
400 – 560 mm
No. of poles
2 – 8
Voltage range
Degree of protection
IP55 – IP66
Cooling type
IC411, IC416
Operation mode
VSD / DOL
Explosion proof
Zone 1, II 2G Ex db IIB T4 Gb, II 2G Ex db IIC T4 Gb

Downloads, Support & Services