SIMOTICS HV M

SIMOTICS HV M

Higher degree of reliability

Motors employing a modular cooling concept for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. The lifecycle costs are extremely important and these make the SIMOTICS HV M motor so attractive. Especially for motors driven by variable speed drives the optimization for SINAMICS low voltage converters and for the complete drive train offers lower costs during the whole lifecycle due to best performance values. The SIMOTICS HV M motors save energy, require little maintenance and operate reliably over their long motor lifetime. This is complemented by a high degree of mechanical stiffness and a weight-optimized and noise-dampening design.

Technical documentation like data sheets, characteristics, drawings

Configure now

Benefits at a glance

Small dimensions and low weight for simplified handling and easier plant integration

Higher reliability and lower vibrations, even under extreme conditions

Accurately fitting solutions for the individual applications

Less noise emission and in compliance with governmental laws

SIMOTICS HV M – Picture gallery

Technical data overview

Power range
250 to 5300 kW
Shaft height
450 up to 710 mm
No. of poles
4 – 8
Rated voltages
Degree of protection
IP23, IP55, WP II
Cooling type
IC 01, IC 81 W, IC 611
Efficiency
up to 98 %
Explosion protection
Increased safety, Zone 2, II 3 G Ex ec II C T3 Gc
Pressurized, Zone 1, II 2 G Ex pxb II C T3 Gb

Downloads, Support & Services