SIMOTICS TN Series H-compact

SIMOTICS HV Series H-compact

Maximum power - minimum size – especially for converter operation

The increasing significance of energy-saving, environmental legislation, the desire for even smaller dimensions and the demands of domestic and international markets have led to the further development of the H-compact series that has proven itself over the years. SIMOTICS TN Series H-compact motors are used in the widest range of industry sectors - such as oil & gas, paper, chemical industry or steel. In these sectors, they are used to drive compressors, blowers, refiners, crushers and air separation systems. 

Technical documentation like data sheets, characteristics, drawings

Configure now

Benefits at a glance

Low space requirements and low weight for easy plant integration.

Low operating cost

High plant availability and low service & maintenance cost

Exceeds most customer and legislated safety requirements

Technical data overview

Power range
600 – 2000 kW
Shaft heights
450 – 560 mm
No. of poles
2 – 8
Rated voltages
Degree of protection
IP55, IP65
Cooling type
IC 411, IC 416
Explosion protection
Increased safety, Zone 2, II 3 G Ex ec II C T3 Gc

Downloads, Support & Services