Standard motor SIMOTICS Flow Line - SIMOTICS FL

Standard motor with short-term availability
With SIMOTICS FL, you can very quickly and easily find the right motor for standard applications in a classic industrial environment, available also in a high variance from warehouse. Do you want to move air, water, or material? The SIMOTICS FL motor works reliably and is exactly what you need. Select, configure, and order your motor easily using our digital ordering tool. In just a few steps to your dream motor? Dispatched within 5 working days (ex-works)? No problem! Try it
An excellent choice
SIMOTICS FL motors are the first choice when it comes to the reliable and cost-efficient operation of standard applications in a normal industrial environment. They impress with reduced total cost of ownership and excellent performance in daily operation.
Delivery according to your wishes
With SIMOTICS FL you have the choice of delivery conditions.EU warehouse delivery - ideal for OEMs
- Order for project business
- Order quantity from 1 piece
- Available in high variance
- Excellent delivery times up to 2-5 days (ex works)
Fully digital selection and ordering process
With the Easy Selection tool from SIMOTICS LV Motors, configuring the right motor is very easy. SIMOTICS FL motors are focused on the important product properties. Put together your SIMOTICS FL motor with the right accessories easily and online and receive your order within 5 working days (ex works), depending on the selected winding type, mounting and options.
Container Delivery – Ideal for distributors
- Order to the customer's warehouse
- Simple and efficient ordering of large quantities
- Support for optimal container filling
- Entire SIMOTICS FL portfolio available
The advantages of simplicity
Applications and Industries
SIMOTICS FL standard motors are specially tailored to pump, fan and conveyor belt applications.
SIMOTICS FL standard motors are ideal for industries such as HVAC (heating, ventilation, air conditioning), water and wastewater, food and beverage, and material handling.