SIMOTICS FL – Downloads

Simply fits – SIMOTICS FL

SIMOTICS FL is your first choice, when it comes to standard applications like pumps, fans and conveyor belts in a safe industrial environment. This motor series covers a power range from 0.55 up to 45 kW, frame sizes from 80 to 225, voltages from 230 to 690 V and a rated speed from 1000 up to 3000 rpm. SIMOTICS FL is available with 2, 4 or 6 poles and in addition to the basic IM B3 type the motors can also be supplied in other types of construction: B5, V1, B35 and up to frame size 160 also B14.  The efficiency class is IE3 and for converter operation the SINAMICS drives family is a perfect partner with flexible control options – V/f control as well as vector control.

Downloads

Below you can download the catalog, the technical data sheets and dimension drawings of all available versions of SIMOTICS FL, bundled according to the number of poles:
Structure
Downloads
2 pole
4 pole
6 pole