SIMOTICS XP CHEMSTAR

Performance inspires, trust is decisive
SIMOTICS XP CHEMSTAR combines classic CHEMSTAR technology with the SIMOTICS low-voltage motor platform from Siemens. CHEMSTAR has been setting technical standards for explosion-protected motors in the oil & gas and chemical industries for 30 years – and has proven itself 100,000 times over.
A connection with numerous benefits
Backed by decades of experience and expertise in explosion protection, the innovative new generation of our explosion-protected low-voltage motors meets the highest standards in the industry – for maximum reliability, high efficiency, and superior robustness even under extreme operating conditions.Adapted, preconfigured options (no package!) selectable for the chemical industry or especially for oil & gas

SIMOTICS XP CHEMSTAR meets the IOGP specification - THE new standard for oil & gas
The International Association of Oil & Gas Producers (IOGP) is a worldwide forum for members of the oil industry, founded in London in 1974. The participants regularly debate on issues related to health and safety, environment, social responsibility, engineering, and operations.
The aim is to achieve improvements in these areas, based on collecting operational data which is published each year.
SIMOTICS CHEMSTAR from A to Z
Every year, millions of low-voltage motors based on the SIMOTICS platform roll off the production line. What distinguishes them are high quality standards, short delivery times, and simple but fast workflows from planning to procurement, engineering and integration, all the way to operation.CHEMSTAR stands for decades of experience in the oil & gas, petrochemical and chemical industries. The SIMOTICS platform provides the beneficial backdrop for well thought-out and stable series production: seamless quality checks, highly efficient and intuitive standard tools for easy selection, configuration and commissioning, simplified ordering, short delivery times, and a high degree of standardization of the components used. SIMOTICS XP CHEMSTAR combines the best features of both worlds. The result of this synergy is a new, future-proof technology standard for explosion-protected motors in process engineering applications.