Maximum performance in machine tools

Motor spindles

Motor spindles

Siemens offers the perfect portfolio of motor spindles that deliver maximum productivity and precision and ensure optimum performance and product quality. Mechanically built-in-motor solutions are extremely compact and achieve maximum rigidity, a requirement for achieving maximum speeds and exact concentricity. Looking for motor spindles for use on milling machines and machining centers? Your first choice should be Siemens’ compact water-cooled 2SP1 motor spindles. In contrast with externally driven motor spindles, we offer a high degree of compactness, precision and productivity. Our compact "all inclusive" spindle solution will provide you with additional benefits, too. For example, the built-in motor means fewer parts compared to a belt drive solution. And the sensor technology for indexing and monitoring is built in. In short, the 2SP1 is the economical standard for your motor spindle requirements.

Configure and order motor spindles quickly and easily

Configure directly online

System overview

Technology overview

*All rating depends on design and type of the motor spindles.
Max. speed*
Up to 18,000 rpm 
Rated power*
11.7 - 53.4 kW 
Rated torque*
42 - 170 Nm
Further information Weiss Spindeltechnologie GmbH

WEISS Spindeltechnologie GmbH – A Siemens Company

Information on further motor spindles for turning, grinding and milling can be found on the home page of our subsidiary company, Weiss Spindeltechnologie GmbH.
WEISS Spindeltechnologie GmbH – A Siemens Company

more information

Downloads and Support

More information about motor spindles

Find downloads, support and services for the topic motor spindles.

Easy configuration and ordering

Configure and order your motor spindles

You can easily and quickly configure the motor spindles with the Siemens Drive configurator and then order it via the IndustyMall ordering system.

Configure and order motor spindles quickly and easily

Configure directly online