SIMOTICS M-1PH1 main motors

Key visual SIMOTICS M-1PH1

Excellent performance characteristics for entry-level compact machine class of machine tools

Spindle motors have a decisive influence on tooling productivity through their power and torque. In addition to suitable power, sufficient speed ranges must also be covered. Especially in the compact class, low complexity and ease of use play an important role. The motor series SIMOTICS M-1PH1 is a spindle motor generation developed for universal implementation in plants and machines with motion control applications.

Quickly and simply configure and order SIMOTICS M-1PH1main spindle motors

Configure directly online

Product selection

Overview of the product range

SIMOTICS M-1PH1 motors are provided in an asynchronous variant with forced ventilation and shaft heights of 100 mm and 132 mm. The 2-fold overload capacity allows high cutting performance.

System overview

Rated power
3.7 – 15 kW
Rated torque

up to 105 Nm

Max. speed
up to 10,000 rpm

Features

  • High dynamic performance and high productivity due to short ramp up and ramp down time
  • Up to 2-fold overload capability
  • Better working performance and better surface quality due to low torque ripple
  • Suitable for harsh environments and high-performance requirements due to high robustness, low noise emissions and high vibration resistance 

Typical applications

  • Machine tools
  • Converting applications
  • Rotary axes in paper and printing machines
  • Main drives in presses and extruders
  • Storage and retrieval
  • Winders
  • Hoist-drives
  • Cooling roll
You will find further details in the Mall

Industry Mall

Simply configure and order

Configure and order your SIMOTICS M-1PH1

Using the Siemens Drive Configurator, you can simply and quickly configure your SIMOTICS M-1PH1 and then order it through the Industry Mall.

Quickly and simply configure and order SIMOTICS M-1PH1main spindle motors

Configure directly online