Servo geared motors – open for gear variety

Key visual SIMOTICS S-1FG1

SIMOTICS S-1FG1 servo geared motors

The SIMOTICS S-1FG1 servo geared motors are compact geared motors. Compared to standard geared motors with induction machines, they have smaller dimensions, weigh less and have a higher dynamic response. The range of types covers helical, parallel shaft, bevel and helical worm geared motors in the usual frame sizes and speed/torque classes. The SIMOTICS S-1FG1 servo geared motors use the same operating heads as the SIMOGEAR geared motors. Flexible servo drive system for demanding applications. Siemens has expanded its drive portfolio for servo applications to include the SIMOTICS S-1FG1 servo geared motor that is optimally harmonized with the SINAMICS S120 inverter system.

Configure and order SIMOTICS S-1FG1 servo geared motors quickly and easily

Configure directly online

SIMOTICS S-1FG1 benefits & applications

Servo geared motors for every motion task

Whether positioning, angular synchronism, cyclic drive or path control in machine tools: with SIMOTICS servo geared motors from Siemens, you benefit from high dynamics, precision, compactness and ruggedness.

Benefits

  • Extremely compact design as a result of the direct mounting

  • Maintenance-free and lubricated for life (exception, worm gearing)

  • High efficiency

  • Low torsional backlash

  • Low running noise due to the helical teeth

  • Suitable for cyclic operation with alternating load and continuous duty

  • Low-cost solution when compared to planetary geared motors

  • compatible with SIMOGEAR operating heads

  • Degree of protection IP65

 

  • Packaging machines
  • Printing machines
  • Wood and metal processing
  • Palletizers and storage and retrieval units with lifting, traversing and fork drives
  • Dosing pumps and actuator
SIMOTICS S-1FG1 product selection

Optimum interaction

The servo geared motors are optimally coordinated with the SINAMICS S120 drive system and the commissioning tools, enabling seamless integration into the drive and automation world. Commissioning is particularly fast using the DRIVE-CLiQ system interface and the electronic rating plate - prefabricated MOTION-CONNECT signal and power cables ensure simple and error-free connection of the components.
SIMOTICS S-1FG1 Planetary geared motors product selection

Planetary geared motors

Servo motors with planetary gearboxes are the right choice for motion control applications with high to very high accuracy and dynamic response requirements. Three different versions are available, depending on the requirements:
SIMOTICS S-1FG1 Downloads and Support

More information about SIMOTICS S-1FG1

Find downloads, support and services for the topic SIMOTICS S-1FG1.

Simply configure and order

Configure and order your SIMOTICS S-1FG1 servo geared motor

Using the Siemens Drive Configurator, you can simply and quickly configure your SIMOTICS S-1FG1 motor and then order it through the Industry Mall

Configure and order SIMOTICS S-1FG1 motors quickly and easily

Configure directly online