The compact synchronous motors for motion control

SIMOTICS S-1FK2 and S-1FT2 servomotors
SIMOTICS S-1FK2 and S-1FT2 motors are permanent-magnet synchronous motors. The motors are compact and highly dynamic synchronous motors to address a wide range of uses in an industrial environment. They are characterized by high power density, degree of protection and overload capability. The motors are connected through rotatable connectors and prefabricated cables to ensure flexible, fast and secure connection to the converter.
Servomotors for every motion task
Whether positioning, angular synchronism, cyclic drives or path control: With SIMOTICS servomotors from Siemens, you benefit from high dynamic performance, precision, compactness and ruggedness in sectors such as machine tools, robots and handling systems, packaging, plastics and textile machines along with wood, glass, ceramics and stone processing machines.Benefits
- High degree of efficiency and triple overload capability
- High dynamic portfolio with an even lower intrinsic moment of inertia
- Compact design regarding overall length and connection system
- Low torque ripple: smooth running operation for good process quality
- 22 bit encoder: absolute singleturn or multiturn as standard
- Easy to mount using the rotatable plug connector with SPEED-CONNECT quick release coupling
- Digital DRIVE-CLiQ interface with rugged M17 round connector
- Optimal connection to SINAMICS S120 using an electronic nameplate
For demanding applications, S-1FT2 also offers the following benefits and additional options
- High-resolution optical 26-bit encoder for even higher precision and dynamic performance
- Optional versions for application conditions with increased environmental requirements
- Increased maximum speeds
- Additional optimized versions for higher and lower rated speeds

SIMOTICS S-1FK2 with pre-mounted planetary gearbox
On request, we can also supply S-1FK2 motors with mounted planetary gearbox. High-precision and economical planetary gearboxes are available for a wide range of applications. You benefit from smooth running operation and compactness in motion control applications.