SIMOTICS S-1FT7 Servomotors

Key visual SIMOTICS S-1FT7

The perfect synchronmotor for High Performance applications

The SIMOTICS S-1FT7 servomotors are permanent magnet synchronous motors with highly compact dimensions. They meet the most stringent demands on precision, dynamics and speed setting range as well as on high degrees of protection and ruggedness. The motors are fitted with the latest encoder technology and are optimized for operation with our fully digital drive and control systems. Natural, external or water-cooling are cooling types that can be selected. In the case of natural cooling, the developing thermal loss is drawn off via the surface area whereas an attached fan forces thermal loss away with external cooling. Maximum cooling - and, therefore, maximum performance - can be achieved with water-cooling.

Configure and order SIMOTICS S-1FT7 Severe Duty motors quickly and easily

Configure directly online

SIMOTICS S-1FT7 benefits & applications

Servomotors for every motion task

Whether positioning, angular synchronism, cyclic drive or path control in machine tools: with SIMOTICS servomotors from Siemens, you benefit from high dynamics, precision, compactness and ruggedness.

Benefits

  • High degree of efficiency and fourfold overload capability (for natural cooling)
  • High surface quality on the workpiece due to high concentricity and low torque ripple
  • Optional natural cooling, forced ventilation or water cooling
  • Extremely rugged due to IP67 degree of protection and vibration-isolated encoder mounting
  • Optionally with absolute encoder or incremental encoder
  • Easy to service and install thanks to cross profile, rotatable connector with quick-release fastener and exchangeable encoder
  • Digital DRIVE-CLiQ interface with electronic rating plate for optimum connection to SINAMICS S120
  • Optional: Zero-backlash holding brake and low-backlash planetary gearbo
  • Packaging machines
  • Plastics and textile machines
  • Printing machines
  • Wood, glass, ceramics and stone working
  • Robots, handling systems and conveyor technology
  • Feed and auxiliary axes for machine tools
Product selection

Overview of the product range

For high-performance motion tasks in the torque range up to 280 Nm, our motion control motors in the SIMOTICS S-1FT7 series are fully in their element. They are also available in two different versions with different types of cooling.
System overview

An overview of the technology

* depending on design and type
 
Compact (CT)
High Dynamic (HD)
Rated speed*

1500 - 6000 rpm

2000 - 4500 rpm

Rated power*

0.85 kW - 45.5 kW

3.8 kW - 21.7 kW

Rated torque*
2 Nm - 250 Nm

11 Nm - 82 Nm

You will find further details in the Mall

Industry Mall

SIMOTICS S-1FT7

SIMOTICS S-1FT7 with pre-assembled planetary gearbox

On request, we also supply the S-1FT7 motors with attached planetary gearbox. High-precision and economical planetary gearboxes are available for a wide range of applications. You benefit from smooth running and compactness in motion control applications.
SIMOTICS S-1FT7 Downloads and Support

More information about SIMOTICS S-1FT7

Find downloads, support and services for the topic SIMOTICS S-1FT7.

Simply configure and order

Configure and order your SIMOTICS S-1FT7

Using the Siemens Drive Configurator, you can simply and quickly configure your SIMOTICS S-1FT7 Severe Duty motors and then order it through the Industry Mall.

Quickly and simply configure and order SIMOTICS S-1FT7 severe duty motors

Configure directly online