PacificLight Power (PLP) Jurong in Singapore

PacificLight Power (PLP), Jurong, Singapore

SINAMICS PERFECT HARMONY GH180 successfully in use
Interested in more and detailed information?

Get in touch with us

Compact and efficient drive solution for a combined power plant

PacificLight Power (PLP), Jurong, Singapore

Reliability and professionalism are just some of the values that Siemens has demonstrated.
K.K.R. Shivakumara, COO of PLP, PacificLight Power

Customer value

  • Up to 50% reduced onsite power usage for the feed water pumps
  • 18% increasing in energy savings
  • ROI in less than three years
  • Reduction in noise level and ambient air 
  • Easy integration into the existing plant structure 
  • High availability

Customer objectives

  • Minimize operating costs without loss of security, reliability and efficiency
  • Reduction the electrical energy consumption of the system by introducing a frequency converter with two stationary medium voltage boiler feedwater pumps
  • The need for a reliable and experienced automation partner by developing system changes

Siemens' solution

  • SINAMICS PERFECT HARMONY GH180 Converter - for controlling the feedwater flow
  • Coordinated drive system of motor and converter for perfect controllability and easy commissioning
  • Multicellular topology
  • Integrated transformer, wide range of voltage and output power scaling
Contact us

Interested in more and detailed information?