Contact us

Low-Voltage Converters for Systems, Machines and Plants

The SINAMICS low-voltage drives include a power range from 0.12 to 6840 kW to address a wide range of applications: from the most basic requirements up to the highest dynamic performance for multi-axis applications and machine tools. All devices can be seamlessly integrated into the overall automation landscape, have a standardized parametrization and user-friendly operating concept.
sinamics low voltage converters - product family
The SINAMICS low-voltage drives include a power range from 0.12 to 6840 kW to address a wide range of applications: from the most basic requirements up to the highest dynamic performance for multi-axis applications and machine tools. All devices can be seamlessly integrated into the overall automation landscape, have a standardized parametrization and user-friendly operating concept.