SINAMICS Servo Drives

Siemens servo drives for complex applications
SINAMICS servo drives have been designed for applications where basic drive technology functions must be quickly and conveniently provided at the most favorable price. The converters concentrate on the essential both regarding the hardware and the functionality. This ensures superior ruggedness together with reduced investment costs for the user. Operation is performed directly on the converter, without requiring additional engineering tools. Working in combination with the servo drive, they allow for highly dynamic movement of minimal loads as well as ultra-precise movement of medium and high loads. The servo converters have been especially designed for applications which do not require specific drive technology knowledge.