Innovation in flexibility and efficiency

SINAMICS S120 Chassis-2 & Cabinet Modules-2: The innovated generation of  our high-performance frequency converters excels with grater flexibility, maximum reliability, simplified engineering and enhanced efficiency. 
Introduction

SINAMICS S120 innovation

We have given our innovated SINAMICS S120 Chassis-2 and Cabinet Modules-2 device series everything that a premium frequency converter needs for advanced high-performance drives. Equipped with state-of-the-art components for maximum performance, the new device series meets the most demanding requirements in terms of reliability. Further key features include a particularly efficient cooling system, a space-saving design, and compatibility with existing systems.

Maximum reliability and enhanced efficiency

The new frequency converters have been designed to meet the highest requirements. High-performance IGBTs and reliable capacitors, rugged electronic modules, an innovative cooling concept with a speed-controlled fan as well as type and system tests ensure maximum reliability and availability. This is complemented by minimized derating at low output frequencies and alternating load cycles.

Whether SINAMICS S120 Chassis-2 or Cabinet Modules-2: Both products are easy to dimension even for sophisticated applications. The standard pulse frequency has been raised to 2.5 kHz, resulting in a significantly higher level of system efficiency. In addition, the devices now have a smaller footprint, saving floor space for instance within the control room.

SINAMICS S120 Chassis-2

SINAMICS Chassis-2 Perfect for cabinet solutions

The new chassis design is mechanically and electrically optimized with the specific goal of maximizing availability and operational reliability. Furthermore, it helps to minimize total lifecycle costs from engineering to system maintenance. The design of your own cabinets is ideally supported by easy ordering of installation kits.

Your benefits

Technical specifications and details

From 315 to 800 or 4.800 kW (by means of six-fold parallel connection): These efficient and flexible frequency converters enable the right solution for any drive challenge.

SINAMICS S120 Cabinet Modules-2

SINAMICS S120 Cabinet Modules-2 Type-tested and ready-to-use for every customer solution

The Cabinet system combines all the innovative benefits of the Chassis-2 design for reliability, efficiency and flexibility with maximum quality assurance and minimum engineering effort.

Your benefits

Technical specifications and details

From 315 to 800 or 4.800 kW (by means of sixfold parallel connection): These efficient and flexible frequency converters enable the right solution for any drive challenge.

Further information

We keep you up to date

Here you can find further information and additional publications on our SINAMICS S120 Chassis-2 & Cabinet Modules-2 device series
Product catalog and online ordering system

Buy now