SIMOTICS. From Siemens
Maybe it’s the outstanding quality that make SIMOTICS your favorite motors. Or the broad portfolio and different customization options. That they are best-in-class for uncountable applications. Perhaps the short delivery times? Or that they are ready for digitalization?One reason is surely because they are from Siemens. With an unrivalled network of local support. Outstanding technical expertise. Some of the most advanced manufacturing facilities in the world. And an almost obsessive #passionformotors
48 hour delivery
In a hurry? Many of our SIMOTICS GP (general purpose) and SD (severe duty) motors are ready for shipment within 48 hours*. What’s more, we’ve pre-engineered dozens of the most popular options to create over 100,000 variants that our digitalized factories can turn around just as quickly. Actually, 90% of our fast-track SIMOTICS GP and SD motors are shipped within 48 hours. And even when they are configured with some special options they will still typically be ready in 5-10 working days. It’s easy to select your motor online with our configurator and see which are available for speed delivery. So you can keep increase your production flexibility and avoid having to keep motors in stock.
*63-280 frame size / Mainly in IE3. Speedy delivery products are indicated in motor configurator
Performance redefined
SIMOTICS SD next generation (1LE5) motors are the natural choice in the upper power range and for the digital enterprise. When desired, they are delivered together with the IoT module SIMOTICS CONNECT 400 at no additional cost. Along with the motor, you get its digital twin, the SIMOTICS Digital Data App and, as an additional option, SIDRIVE IQ Fleet with which you can monitor your motor fleet’s performance, enhance your service effectiveness and call for expert assistance. Highly efficient, the 1LE5 are best-in-class in IE3, IE4 and IES2 and available in uncountable variations. We’ve made them even more compact and rugged and can typically deliver them within 30 to 40 days, depending on the degree of customization. That’s a lot of powerful motor technology with many options for such a short delivery time.
We hope we’ve fueled your passion for SIMOTICS
Let’s talk
We appreciate the business and loyalty you’ve given us over the years and would like to show you how recent investments in our SIMOTICS business could benefit your field of work. Your Siemens liaison may have been in touch already about soon producing your next motor order in Frenštát, Mohelnice or Nuremberg. In case you’ve not heard from us yet and would like to talk, kindly contact us. A passion for motors. A passion for SIMOTICS.