Uniquely compact. Extremely rugged. Outstandingly powerful.
The ultra-compact 200 kW – 3.1 MW high-voltage motor series with innovative cooling systems. The new SIMOTICS HV C high-voltage motors are winners with their completely innovative design. The patented cooling system for the air-cooled, flameproof version is nothing less than revolutionary, and the power density achieved for the air-cooled flameproof version is setting the standard on the market.
SIMOTICS HV C flameproof is the new ultracompact flameproof high voltage motor, which ensures maximum safety and very reliable operation, even in highly explosive environments. The reason for the unique power density is a revolutionary cooling concept. The combines the principle of air circulating in the motor – together with tube cooling elements: Further, the SIMOTICS HV C flameproof stets itself apart as a result of its extremely rugged design for maximum reliability, even under harsh conditions, optimized vibration behavior – as well as extremely short delivery times and high on-time delivery for this power class.
SIMOTICS HV C water-jacket-cooled
Very space-saving and efficient in harsh environments. The water jacket-cooled version designed using CFD optimization also offers significant higher power ratings with no change in unit size.The SIMOTICS HV C water-jacket-cooled is the new high voltage motor, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor. Further, it allows the dissipated heat to be recovered and used in the process itself.
Additional optimization has also resulted in a lighter design, even quieter operation and a further improved vibrational behavior, which ensures smooth operation and in turn maximum service life fort the plant or system. These motors also set themselves apart as a result of the extremely short delivery times – and high on-time delivery for this power class.