Modular high-voltage motors SIMOTICS HV M up to 18 MW
To see more complete details and specifications of our product, download a product brochure in PDF format.
SIMOTICS HV M is a high voltage motor employing a modular cooling concept in with welded steel enclosure for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. Project execution times are sped up as a result of the extremely short delivery times and the fact that these motors can be simply engineered to address the application. Due to the flexible concept, the motor can be precisely adapted to the appropriate application. This is complemented by outstanding reliability, a high degree of mechanical stiffness as well as a weight-optimized and noise-dampening design.