Bay controller

Bay controller - SIPROTEC 6MD85 - side view

SIPROTEC 6MD85

The SIPROTEC 6MD85 bay controller is a general-purpose control and automation device with protection function. It has been designed for utilization on all voltage levels, from distribution to transmission. As a part of the SIPROTEC 5 family, it allows the use of a large number of protection functions from the SIPROTEC library. The modular hardware permits action-related IOs to be integrated. Adapt the hardware exactly to your requirements and rely on future-oriented system solutions with high investment security and low operating costs.

Start Configurator for more technical and ordering information.

Configure

Features & functions

Bay controller SIPROTEC 6MD85

Bay controller for medium voltage and high to extra-high voltage switchgear with integrated operation and extensive protection functions. Powerful automation, simple configuration with DIGSI 5

Main function: Inputs and outputs

Inputs and outputs:

  • 5 predefined standard variants with 4 current transformers,
    4 voltage transformers,
    11 to 75 binary inputs,
    9 to 41 binary Outputs

Hardware flexibility:

  • Flexibly adjustable and expandable I/O quantity structure within the scope of the SIPROTEC 5 modular system. For great requirements placed on the quantity structure, the device can be extended in the second row. For example, this permits an additional 240 binary inputs (and more) to be used with the IO230 (see chapter "Hardware")

Housing width:

  • 1/3 × 19" to 2/1 × 19"

Functions

DIGSI 5 permits all functions to be configured and combined as required.

  • Integrated bay controller with versatile protection function from medium to extra-high voltage
  • Control of switching devices
  • Synchrocheck and switchgear interlocking protection
  • Integrated electrical Ethernet RJ45 for DIGSI 5 and IEC 61850 (reporting and GOOSE)
  • Up to 4 pluggable communication modules, usable for different and redundant protocols (IEC 61850,IEC 60870-5-103, IEC 60870-5-104, DNP3 serial and TCP, Modbus TCP, PROFINET IO)
  • Redundancy protocols PRP and HSR
  • Arc protection
  • Cyber security in accordance with NERC CIP and BDWE Whitepaper requirements
  • Graphical logic editor to create powerful automation functions in the device
  • Optional overcurrent protection for all voltage levels with 3- pole tripping
  • Also used in switchgear with breaker-and-a-half configuration
  • Overcurrent protection also configurable as emergency function
  • Selective protection of overhead lines and cables with single-ended and multi-ended feeders using protection communication
  • Secure serial protection data communication, also over great distances and all available physical media (fiber-optic cable, 2-wire connections and communication Networks)
  • Capturing operational measured variables and protection function measured values to evaluate the plant state, to support commissioning, and to analyze faults
  • Phasor Measurment Unit (PMU) for synchrophasor measured values and IEEE C37.118 protocol integrated
  • Powerful fault recording (buffer for a max. record time of 80 s at 8 kHz or 320 s at 2 kHz)
  • Auxiliary functions for simple tests and commissioning
  • Flexibly adjustable I/O quantity structure within the scope of the SIPROTEC 5 modular system

Applications

Application templates

 

The SIPROTEC 6MD85 bay controller is a general-purpose control and automation device with protection function on the basis of the SIPROTEC 5 system.

The standard variants of the SIPROTEC 6MD85 are delivered with instrument transformers. Furthermore, protection-class current transformers are also possible in SIPROTEC 6MD85 so that protection functions can be used. 

Due to its high flexibility, it is suitable as selective protection equipment for overhead lines and cables with single-ended and multi-ended infeed with two ends when protection communication is used. The device supports all SIPROTEC 5 system properties. It enables future-oriented system solutions with high investment security and low operating costs.

 

Application templates are available in DIGSI for standard applications. They comprise all basic configurations and default settings.

 

The following application templates are available:

 

Standard

  • Double-busbar feeder with switchgear interlocking

Extended control

  • Additionally to 6MD85 standard, this includes the CFC blocks for switching sequences and arithmetic
  • Switching sequence for automatic busbar transfer preconfigured (started by function key).Switching sequence for automatic busbar transfer preconfigured(started by function key)

Benefits

  • Safe and reliable automation and control of your systems
  • Purposeful and easy handling of devices and software thanks to a user-friendly design
  • Cyber security in accordance with NERC CIP and BDEW White- paper requirements
  • Highest availability even under extreme environmental conditions by “conformal coating“ of electronic boards
  • Powerful communication components warrant safe and effective solutions
  • High investment security and low operating costs due to future-oriented system solutions

Downloads

News & Media

Get the latest information.

You’ll find interesting news and information that’s always being updated.

Welcome to our Sales Support and Customer Service

  • Do you need help on a concrete project?
  • Do you need a quote for any of our products or solutions?
  • Do you need support for your installed equipment?
  • Do you have a technical question?
  • Do you need something totally different?

You can contact us 24/7.

We are looking forward to your call or online request.

 

Phone +49 180 524 70 00