Bay controller

Bay controller - SIPROTEC 6MD86 - side view

SIPROTEC 6MD86

The SIPROTEC 6MD86 bay controller is a universal control and automation device with a protection function. It is designed for use in all voltage levels from distribution to transmission. As a part of the SIPROTEC 5 family, it allows the use of a large number of protection functions from the SIPROTEC library. Adapt the hardware and the IO quantity structure exactly to your requirements and enable future-oriented system solutions with high investment security and low operating costs. Main function: Bay controller for medium voltage and high to extra-high voltage switchgear with integrated operation and comprehensive protection functions. Powerful automation, simple configuration with DIGSI 5. Inputs and outputs: 6 predefined standard variants with 8 current transformers, 8 voltage transformers, 11 to 75 binary inputs,9 to 41 binary Outputs. Hardware flexibility: Flexible adjustable and expandable I/O quantity structure within the scope of the SIPROTEC 5 modular system. For great requirements placed on the quantity structure, the device can be extended in the 2nd row. For example, 240 (and more) binary inputs are possible with the IO230 (see Hardware section). Housing width: 1/3 × 19" to 2/1 × 19"

Start Configurator for more technical and ordering information.

Configure and Buy

Features & functions

Bay controller SIPROTEC 6MD86

Main function: Inputs and outputs

Inputs and outputs:

  • 5 predefined standard variants with 4 current transformers,
    4 voltage transformers,
    11 to 75 binary inputs,
    9 to 41 binary Outputs

Hardware flexibility:

  • Flexibly adjustable and expandable I/O quantity structure within the scope of the SIPROTEC 5 modular system. For great requirements placed on the quantity structure, the device can be extended in the second row. For example, this permits an additional 240 binary inputs (and more) to be used with the IO230 (see chapter "Hardware")

Housing width:

  • 1/3 × 19" to 2/1 × 19"

Functions

DIGSI 5 permits all functions to be configured and combined as required.

  • Integrated bay controller with versatile protection function from medium to extra-high voltage
  • Control of switching devices
  • Synchrocheck, switchgear interlocking protection and switchrelated protection functions, such as circuit-breaker failure protection and automatic reclosing
  • Integrated electrical Ethernet RJ45 for DIGSI 5 and IEC 61850 (reporting and GOOSE)
  • Up to 4 pluggable communication modules usable for different and redundant protocols (IEC 61850, IEC 60870-5-103, IEC 60870-5-104, DNP3 serial and TCP, Modbus TCP, PROFINET IO)
  • Redundancy protocols PRP and HSR
  • Cyber security in accordance with NERC CIP and BDWE Whitepaper requirements
  • Arc protection
  • Graphical logic editor to create powerful automation functions in the device
  • Optional overcurrent protection with 3-pole tripping
  • Also used in switchgear with breaker-and-a-half configuration
  • Overcurrent protection also configurable as emergency function
  • Secure serial protection data communication, also over great distances and all available physical media (fiber-optic cable, 2-wire connections and communication Networks)
  • Capturing operational measured variables and protec-tion function measured values to evaluate the plant state, to support commissioning, and to analyze faults
  • Phasor Measurement Unit (PMU) synchrophasor measured values and IEEE C37.118 protocol integrated
  • Powerful fault recording (buffer for a max. record time of 80 s at 8 kHz or 320 s at 2 kHz)
  • Auxiliary functions for simple tests and commissioning
  • Flexibly adjustable I/O quantity structure within the scope of the SIPROTEC 5 modular system

Applications

The SIPROTEC 6MD86 bay controller is a universal control and automation device with a protection function based on the SIPROTEC 5 system.

The standard variants of the SIPROTEC 6MD86 are delivered with instrument transformers. Furthermore, protection-class current transformers are also possible in SIPROTEC 6MD86 so that protection functions can be used.

Due to its high flexibility, it is suitable as selective protection equipment for overhead lines and cables with single-ended and multi-ended infeeds when protection communication is used. The device supports all SIPROTEC 5 system properties.

It enables future-oriented system solutions with high investment security and low operating costs.

 

Application templates

 

Application templates are available in DIGSI for standard applications. They comprise all basic configurations and default settings.

 

The following application templates are available:

 

Standard double busbar

  • Double busbar feeder with switchgear interlocking system
  • Synchrocheck for circuit breaker
  • Switching sequence for automatic busbar transfer preconfigured (tripped by function key)

1.5 circuit-breaker type 1

  • Control of a breaker-and-a-half diameter (3 circuit-breakers,14 disconnectors)
  • Synchrocheck for the three circuit-breakers with dynamic measuring point changeover

1.5 circuit-breaker type 2

  • Control of a part of breaker-and-a-half diameter
  • Supports concepts with several bay controller per bay
  • Circuit-breaker failure protection and automatic reclosing

Downloads

News & Media

Get the latest information.

You’ll find interesting news and information that’s always being updated.

Welcome to our Sales Support and Customer Service

  • Do you need help on a concrete project?
  • Do you need a quote for any of our products or solutions?
  • Do you need support for your installed equipment?
  • Do you have a technical question?
  • Do you need something totally different?

You can contact us 24/7.

We are looking forward to your call or online request.

 

Phone +49 180 524 70 00