Busbar protection

SIPROTEC 7SS52
The SIPROTEC 7SS52 numerical protection is a selective, reliable and fast protection for busbar faults and breaker failure in medium, high and extra-high voltage substations with various possible busbar configurations. The protection is suitable for all switchgear types with iron-core or linearized current transformers. The short tripping time is especially advantageous for applications with high fault levels or where fast fault clearance is required for power system stability.