Line differential protection for two line ends
SIPROTEC 7SD610
The SIPROTEC 7SD610 relay is a differential protection relay suitable for all types of applications and incorporating all those functions required for differential protection of lines, cables and transformers. Transformers and compensation coils within the differential protection zone are protected by means of integrated functions, which were previously to be found only in transformer differential protection. It is also well-suited for complex applications such as series and parallel compensation of lines and cables.
Features
It is designed to provide differential and directional back-up protection for all voltage levels and types of networks. The relay features high speed and phase-selective short circuit measurement. The unit is thus suitable for single-phase and three-phase fault clearance.
Digital data communication for differential current measurement is effected via fiberoptic cables, networks or pilot wires connections, so that the line ends can be quite far apart. The serial protection interface (R2R interface) of the relay can flexibly be adapted to the requirements of all existing communication media. If the communication method is changed, flexible retrofitting of communication modules to the existing configuration is possible. Apart from the main protection function, i.e. the differential protection, the SIPROTEC 7SD610 has a full range of configurable emergency and / or back-up protection functions such as phase and earth overcurrent protection with directional elements if voltage transformers are connected. Overload, under and over-voltage/frequency and breaker failure protection round off the functional scope of the SIPROTEC 7SD610.
Hardware
- Binary inputs: 7
- Binary outpurs: 5
- Text display
- Surface-mounting or flush-mounting housing
Communication interfaces
System port
– IEC 61850– IEC 60870-5-103
– PROFIBUS DP
– DNP 3
– Modbus- Service port
– DIGSI 4
– Modem
- 1 serial protection data interface
- Front port
– DIGSI 4 - Time synchronization via IRIG B, DCF 77 or system interface
Functions
Protection functions
Differential protection for universal use with power lines and cables on all voltage levels with phase-segregated measurement (87L)
Two line ends capability
Suitable for transformers in protected zone (87T)
Restricted earth-fault protection (87N) if a transformer is within the protection zone
Well-suited for serial compensated lines
Two independent differential stages: one stage for sensitive measuring for high resistance faults and one stage for high current faults and fast fault clearance
Breaker-failure protection (50BF)
Phase and earth overcurrent protection with directional element (50, 50N, 51, 51N, 67, 67N)
Phase-selective intertripping (85)
Overload protection (49)
Over/undervoltage protection (59/27)
Over/underfrequency protection (81O/U)
Auto-reclosure single/three-pole (79)
Control functions
Command inputs for control of CB and disconnectors (isolators)
Monitoring functions
Self-supervision of the relay
Trip circuit supervision (74TC)
8 oscillographic fault records
CT-secondary current supervision
Event logging / fault logging
Switching statistics
Front design
User-friendly local operation
PC front port for convenient relay setting
Function keys and 8 LEDs for local alarm
Features
Browser-based commissioning tool
Direct connection to digital communication networks