Paralleling device

SIPROTEC 7VE6 (phase-out product)
The 7VE61 and 7VE63 paralleling devices of the SIPROTEC 4 family are multifunctional compact units used for paralleling power systems and generators.
Features
Their technical design ensures highly reliable paralleling due to their 1-channel or 2-channel measurement method and their hardware design. This is supported by numerous monitoring functions. The units automatically detect the operating conditions. The response to these conditions depends on settings. In “synchronous network switching” mode, the frequency difference is measured with great accuracy. If the frequency difference is almost zero for a long enough time, the networks are already synchronous and a larger making angle is permissible.
If the conditions are asynchronous, as is the case when synchronizing generators, the generator speed is automatically matched to the system frequency and the generator voltage to the system voltage. The connection is then made at the synchronous point, allowing for circuit-breaker make-time.
The 7VE61 paralleling device is a 1-channel unit (paralleling function + synchro-check) for use with small to medium-size generators and power systems. It is more reliable than 1-channel paralleling devices. It can also be used for synchro-check, with parallel operation of three synchronization points.
For larger generators and power systems with high reliability requirements, the 2-channel 7VE63 is recommended. Two independent methods decide on the connection conditions. The unit also has the full control functions of the SIPROTEC 4 family.
Voltage and frequency functions (V>, V<, f>, f<df/dt) including voltage vector jump (Δφ) are optionally available for protection or network decoupling applications.
The integrated programmable logic functions (continuous function chart CFC) offer the user a high flexibility so that adjustments can easily be made to the varying requirements on the basis of special system conditions.
The flexible communication interfaces are open to modern communication architectures with control systems.
Hardware
6 voltage transformers
6/14 binary inputs
- 9/17 binary outputs
- Graphic display
- Surface-mounting or flush-mounting housing
Communication interfaces
System port
– IEC 61850– IEC 60870-5-103
– PROFIBUS-DP
– DNP 3.0– MODBUS RTU
– 2 analog outputs 0 - 20 mA
2 service ports
– DIGSI 4
– Modem
– Thermobox
– 2 analog outputs 0 - 20 mA
Front port
– DIGSI 4
Functions
Basic functions
High reliability with a two-out-of-two design (1 ½ channels in 7VE61 and 2 channels in 7VE63)
Paralleling of asynchronous voltage sources
Balancing commands for voltage and speed (frequency)
Paralleling of synchronous voltage sources
Synchro-check function for manual synchronization
Parameter blocks for use on several synchronizing points (7VE61 max. 4 and 7VE63 max. 8)
Additional functions
Consideration of transformer vector group and tap changer
Synchronization record (instantaneous or r.m.s. record)
Commissioning support (CB-time measurement, test synchronization)
Browser operation
Full control functionality of SIPROTEC 4
Analog outputs of operational measured values
Functions for protection or network decoupling tasks
Protection functions (option)
Undervoltage protection(27)
Overvoltage protection (59)
Frequency protection (81)
Rate-of-frequency-change protection (81R)
Jump of voltage vector monitoring
Monitoring functions
Self-supervision of paralleling function
Operational measured values
8 oscillographic fault records