Line differential and distance protection

SIPROTEC 7SL82
The combined SIPROTEC 7SL82 line differential and distance protection has been designed particularly for the cost-optimized and compact protection of lines in medium-voltage and high-voltage systems. With its flexibility and the powerful DIGSI 5 engineering tool, SIPROTEC 7SL82 offers future-oriented solutions for protection, control, automation, monitoring and PQ basic.
Features
Main function:
- Differential protection and distance protection for medium-voltage and high voltage applications
- Interoperability of SIPROTEC 5 and SIPROTEC 4 line protection devices
Tripping:
- 3-pole, minimum tripping time: 19 ms
Inputs and outputs:
- 4 current transformers,
- 4 voltage transformers,
- 11 or 23 binary inputs,
- 9 or 16 binary outputs
Hardware flexibility:
- Different hardware quantity structures for binary inputs and outputs are available in the 1/3 base module. Adding 1/6 expansion modules is not possible; available with large or small display.
Housing width:
- 1/3 × 19 inches
As standard:
Functions
DIGSI 5 permits all functions to be configured and combined as required.
- Minimum tripping time: 19 ms
- Main protection function is differential protection with adaptive algorithm for maximum sensitivity and stabilityeven with the most different transformer errors, current-transformer saturation and capacitive charging currents
- Several distance-protection functions selectable as backup protection or secondary main protection: Classic, reactance method (RMD), impedance protection for transformers
- Directional backup protection and various additional functions
- Detection of ground faults of any type in compensated or isolated electrical power systems using the following functions: 3I0>, V0>, transient ground fault, cos φ, sin φ, dir. Detection of intermittent ground faults, harmonic detection and admittance measurement
- Ground fault detection using the pulse detection method
- Detection of current-transformer saturation for fast tripping with high accuracy
- Adaptive power-swing blocking
- Fault locator plus for accurate fault location with inhomogenous line sections and targeted automatic overhead-line section reclosing (AREC)
- Arc protection
- Automatic frequency relief for underfrequency load shedding, taking changed infeed conditions due to decentralized power generation into consideration
- Directional reactive power undervoltage protection (QU protection)
- Detection of current and voltage signals up to the 50th harmonic with high accuracy for selected protection functions (such as thermal overload protection) and operational measured values
- PQ-Basic: voltage unbalance; voltage changes: overvoltage, dip, interruption; TDD, THD and harmonics
- Control, synchrocheck and switchgear interlocking protection
- Graphical logic editor to create powerful automation functions in the device
- Single-line representation in small or large display
- Integrated electrical Ethernet RJ45 for DIGSI 5 and IEC 61850 (reporting and GOOSE)
- 2 optional pluggable communication modules, usable for different and redundant protocols (IEC 61850-8-1, IEC 60870-5-103, IEC 60870-5-104, Modbus TCP, DNP3 serial and TCP, PROFINET IO)
- Serial protection data communication via optical fibers, two-wire connections and communication networks (SDH networks, MPLS electrical power systems, for example using IEEE C37.94, and others), including automatic switchover between ring and chain topology.
- Reliable data transmission via PRP and HSR redundancy protocols
- Extensive cybersecurity functionality, such as role-based access control (RBAC), protocolling security-related events, signed firmware or authenticated network access IEEE 802.1X
- Simple, quick and secure access to the device via a standard Web browser to
display all information and diagnostic data, as well as vector diagrams,
single-line and device display pages
- Phasor measurement unit (PMU) for synchrophasor measured values and IEEE C37.118 protocol
- Time synchronization using IEEE 1588
- Powerful fault recording (buffer for a max. record time of 80 sec. at 8 kHz or 320 sec. at 2 kHz)
- Auxiliary functions for simple tests and commissioning
Applications
- Line protection for all voltage levels with 3-pole tripping
- Phase-selective protection of overhead lines and cables with single-ended and multi-ended infeed of all lengths with up to 6 line ends
- Transformers and compensating coils in the protection zone
- Detection of ground faults in isolated or arc-suppression-coil-ground power systems in star, ring, or meshed arrangement
- Serial protection communication with SIPROTEC 5 and SIPROTEC 4 devices over different distances and physical media, such as optical fiber, two-wire connections, and communication networks
- Phasor Measurement Unit (PMU)
- Acquisition
and recording of power quality data in the medium voltage and subordinate low
voltage network
Benefits
- Compact and low-cost line differential and distance protection
- Safety due to powerful protection functions
- Purposeful and easy handling of devices and software thanks to a user-friendly design
- Cybersecurity in accordance with NERC CIP and BDEW Whitepaper requirements
- Highest availability even under extreme environmental conditions by “conformal coating“ of electronic boards
- Full compatibility between IEC 61850 Editions 1, 2.0 and 2.1