Transformer differential protection
SIPROTEC 7UT85
The SIPROTEC 7UT85 transformer differential protection device has been designed specifically for the protection of two-winding transformers (2 sides). It is the main protection for the trans former and contains many other protection and monitoring functions. The additional protection functions can also be used as backup protection for subsequent protected objects (such as cables or lines). In this process, you are also supported by the modular expandability of the hardware. With its modular structure, flexibility and the powerful DIGSI 5 engineering tool, SIPROTEC 7UT85 offers future-oriented system solutions with high investment security and low operating costs.
Features
Main function:
- 1 differential protection function (standard or auto transformer) with additional stabilization; up to 2 restricted ground-fault protection functions
- Interoperability of SIPROTEC 5 and SIPROTEC 4 line protection devices
Useable measuring points:
- 5 x 3-phase current measuring points,
- 3 x 1- phase current measuring points,
- 3 x 3-phase voltage measuring points;
- expandable to 3 sides
Inputs and outputs:
2 predefined standard variants with
- 8 current transformers 7 to 19 binary inputs,
- 7 to 23 binary outputs
Hardware flexibility:
- Flexibly adjustable and expandable I/O quantity structure within the scope of the SIPROTEC 5 modular system.
Width of housing:
- 1/3 × 19 inches to 2/1 × 19 inches
As standard:
Functions
DIGSI 5 permits all functions to be configured and combined as required.
- Transformer differential protection for two-winding transformers with versatile, additional protection functions; expandable to 3 windings
- Transformer differential protection for phase-angle regulating transformers of the single core type and special transformers
- Universal usability of the permissible measuring points
- Applicable from average up to extra-high voltage
- Protection of standard power transformers, auto transformers and motors
- Typical properties of a transformer differential protection such as flexible adaptation to the transformer vector group, control of inrush and overexcitation processes, safe behavior in case of current-transformer saturation with different degrees of saturation
- Adaptive adaptation of the operate curve to the transformer tap position
- Increased sensitivity with near-neutral-point ground faults through a separate restricted ground-fault protection
- Point-on-wave switching
- Additional current and voltage inputs can be supplements for standard protection functions, such as overcurrent, voltage frequency, etc.
- Fault locator plus for accurate fault location with inhomogenous line sections and targeted automatic overhead-line section reclosing (AREC)
- Arc protection
- Voltage controller function ANSI 90V for two-winding transformers, three-winding transformers and grid coupling transformers with parallel control (master/follower, circulating reactive current minimization)
- Graphical logic editor to create powerful automation functions in the device
- Up to 4 pluggable communication modules, usable for different and redundant protocols (IEC 61850-8-1, IEC 61850-9-2 Client, IEC 61850-9-2 Merging Unit, IEC 60870-5-103, IEC 60870-5-104, Modbus TCP, DNP3 serial and TCP, PROFINET IO)
- Reliable data transmission via PRP and HSR redundancy protocols
- Extensive cyber security functionality, such as role-based access control (RBAC), protocolling security-related events or signed firmware
- Simple, quick and secure access to device data via a standard Web browser – without additional software
- Secure serial protection data communication, also over great distances and all available physical media (optical fiber, two-wire connections and communication networks)
- Capturing operational measured variables and protection function measured values for the evaluation of the systems, to support commissioning, and to analyze faults
- Frequency tracked protection functions over a wide frequency range (10 Hz to 80 Hz) and the option to assign the protection functions in a single device to different frequency tracking groups.
- Phasor Measurement Unit (PMU) for synchrophasor measured values and IEEE C37.118 protocol
- Powerful fault recording (buffer for a max. record time of 80 sec. at 8 kHz or 320 sec. at 2 kHz)
- Auxiliary functions for simple tests and commissioning
- Flexibly adjustable I/O quantity structure within the scope of the SIPROTEC 5 modular system
Applications
Application templates are available in DIGSI 5 for standard applications. They contain basic configurations and default settings. These can be used directly or as a template for application-related adaptation. The available measuring points make varied applications possible.
Examples:
Two-winding transformer basis
- Differential protection
- Overload protection, backup protection for the downstream power system
Two-winding transformer with restricted ground-fault protection (REF)
- Differential protection
- Restricted ground-fault protection on the neutral side
- Overload protection, backup protection for the downstream power system
- Circuit-breaker failure protection
Two-winding transformer in breaker-and-a-half layout
- Differential protection
- Restricted ground-fault protection on the neutral side
- Overload protection, backup protection for the downstream power system
- Circuit-breaker failure protection.
Line protection
Benefits
- Safety due to powerful protection functions
- Data security and transparency over the entire lifecycle of the plant, saving time and money
- Purposeful and easy handling of devices and software thanks to a user-friendly design
- Increased reliability and quality of the engineering process
- Highest availability even under extreme environmental conditions by “conformal coating“ of electronic boards
- Cyber security in accordance with NERC CIP and BDEW Whitepaper requirements
- Powerful communication components warrant safe and effective solutions
- Full compatibility between IEC 61850 Editions 1 and 2