SIVACON 8PS – BD01 system

The safe and reliable power supply for small consumers and the innovative alternative to cables. For use in industry and trades for Current range from 40 A to 160 A.
SIVACON 8PS – BD01 system for small consumers
Whether in car repair shops or bakeries, photography studios or production facilities: Electric power must be available everywhere at any time in trades and industry. The BD01 busbar trunking system offers you modern and economical power supply solutions. It was specifically developed to ensure a safe and reliable power supply to small consumers, i.e. low electrical loads, and to implement power feed for lighting systems.Supplying demand-based power safely and reliably
Simple planning, flexible power supply: The BD01 busbar trunking system is ideal for trades and industry. Conceived on a modular basis, the system can be adjusted to meet your specific needs. The prewired tap-off units can be individually equipped as needed. In addition, numerous add-on devices are available, such as protection devices and combinations with SCHUKO or CEE socket outlets.
Error-free installation, clear assignment to electrical loads, and a high level of protection
The reliable technology used for the mechanical and electrical connections of the BD01 system makes it easy to install error-free. The tap-off points and units, which can be coded, can be clearly assigned to the individual electrical consumers. The tap-off points are only automatically opened upon connection of the tap-off units. As soon as the tap-off units are removed, that tap-off points close automatically. This provides a high level of protection for operating personnel.
Legend:
01 Trunking unit
02 Junction unit
03 Feeding unit
04 Tap-off unit
05 Ancillary equipment unit
06 Suspension bracket
SIVACON 8PS – BD01 system. Your advantages at a glance
- Finger-proof mounting by automatic opening and closing of the tap-off-point
- Easy configuration and handling by connecting flanges with integrated expansion compensation
- Reliable fire protection thanks to tested fire barrier
- Flexible adaptation to every building structure by means of 3D junction units
- Easy modification or expansion via plug-on/-off-tap-off-units
- Reliable mechanical and electrical connection technology for error free installation thanks to the asymmetry of the connection point
SIVACON 8PS busbar trunking system – Power for any application
The BD01 system is part of the comprehensive SIVACON 8PS product family. Busbar trunking systems are the innovative alternative to cables for a wide range of applications and sectors – whether for small electrical loads or production lines.