SIVACON 8PS – BD2 system

SIVACON 8PS – BD2 busbar trunking systems

The universal busbar for high performance within a small space and the innovative alternative to cables. For industry, trades, and office buildings for current range from 160 A to 1250 A.

8PS powerline technology

Rely on SIVACON 8PS with the new powerline technology

Innovative powerline technology enables SIVACON 8PS busbar trunking systems to transmit energy and energy data economically, safely, and reliably with plug-and-play functionality. Energy data is transmitted to automation and energy management systems and as well as to cloud-based systems (IoT) via the conductors. 

Busbar instead of cables

SIVACON 8PS - System BD2 for high performance within a small space

The modular BD2 busbar trunking system is the universal solution for high performance within a small space, requiring little space yet offering maximum flexibility to adapt to changing production conditions. The system's safe and reliable operating characteristics are convincing features: In case of fire, proven fire barrier and functional endurance ensure a high level of safety and security – an optimum solution for large buildings. The BD2 system scores high marks in industrial applications as well as in shipbuilding.

Universally applicable, extremely adaptable

The compact BD2 busbar trunking system maximises flexibility by offering two sizes in seven different current ratings up to 1,250 A, and with either aluminium or copper conductors. It can be used for power distribution between two supply points, as a riser line in high-rise buildings, or to feed power to the smaller BD01 system. Prefabricated tap-off units with various fittings enable universal application.

Easy and quick installation with access protection

The anti-rotation feature and guided installation enhance safety and reliability during system installation. The clamp terminal, which includes a single-bolt terminal, permits simple and quick installation with integrated expansion compensation. Sealable tap-off points protect against unauthorised access. In addition, numerous components are available for up to 1,250 A, and 3D junction units permit changes of direction for a flexible adaptation to the specific building structures. 

 

Legend:

01 Trunking unit

02 Junction unit

03 Feeding unit

04 Tap-off unit

05 Accessories

SIVACON 8PS – BD02 system. Your advantages at a glance

  • Flexibility by two sizes up to 1,250 A for seven current ratings, with aluminium or copper conductors 
  • Protection against unauthorised access by sealable tap-off points
  • Flexible adaptation to every building structure by means of 3D junction units up to 800 A
  • High degree of safety in the case of fire by tested fire barrier and functional endurance
  • Low space requirements
  • Cost-effective data transmission using powerline technology

Brochure "The innovative alternative to cables"

Download

Technical data
 
Rated insulation voltage Ui
690 V AC
Rated operational voltage Ue
690 V AC
Degree of protection
IP52, IP54, IP55
Rated current InA
160 A to 1250 A
Rated peak withstand current Ipk
Up to 90 kA
Rated short-time withstand current Icw (1 s)
Up to 34 kA
Number of conductors
5
Fire load
Max. 2.0 kWh/m
Fire load (per tap-off point)
-
Tap-off point/junction point
Every 0.5 m on one side, offset on both sides every 0.25 m
Tap-off unit/junction box
Up to 530 A
Data transmission
powerline, data cable
Joining system
With built-in expansion compensation, single-bolt terminal
Conductor material
Aluminium or copper
Housing material
Galvanised and painted sheet steel
Applications

SIVACON 8PS - BD2 system in practice: one system, many applications

Because it requires so little space, is highly flexible, and features tested fire barrier the compact BD2 system is optimally suited for all applications subject to high safety requirements – whether in office buildings, high-rise buildings, or industrial transfer lines.

SIVACON 8PS busbar trunking systems – power for any application

The BD2 system is part of the comprehensive SIVACON 8PS product family. Busbar trunking systems are the innovative alternative to cables for a wide range of applications and sectors – whether for office buildings or industrial applications.

Downloads, support, services

Use our service offerings

Tender specifications, catalogues, technical documentation, and of course contact with our Customer Support Center: Here you will find important documents and links for your SIVACON 8PS busbar trunking systems. 

Technical documentation

You will find an up-to-date overview of the technical documentation for the SIVACON 8PS busbar trunking systems at: 
Industry Online Support

Tender specifications

To support you, we offer a comprehensive range of tender specification
texts at: 
Tender specifications 

Totally Integrated Power (TIP) Consultant Support

Expert staff from our TIP Consultant Support unit will provide you with targeted support for the planning and design of electrical power supply systems at:
Consultant Support for Totally Integrated Power (TIP)

Online ordering system

Meet complex requirements whenever they arise – with the SIVACON 8PS busbar trunking systems.
Industry Mall

Siemens Power Academy

The Siemens Power Academy offers professional training courses in the fields of power generation, transmission, and distribution.
Siemens Power Academy

News, Media and Events

Trade shows, and regional and international trade fairs and exhibitions: Get to know the SICAVON 8PS busbar trunking systems. Come learn firsthand about this innovative alternative to cables.

Newsletter -  Electrical power distribution of low-voltage and medium-voltage

Latest information on new trends and products relating to the low- and medium-voltage power distribution. Stay tuned!