SIVACON 8PS – LD system

SIVACON 8PS – LD systems

The safe and reliable busbar for protection lines for wind turbines, industry, exhibition halls and ships from 1100 A up to 5000 A,

Brochure „Energy and data successfully put on track”

Download brochure

             

8ps

Rely on SIVACON 8PS with the new powerline technology

Innovative powerline technology enables SIVACON 8PS busbar trunking systems to transmit energy and energy data economically, safely, and reliably with plug-and-play functionality. Energy data is transmitted to automation and energy management systems and as well as to cloud-based systems (IoT) via the conductors. 

Busbar instead of cables

SIVACON 8PS – LD system for industry and wind turbines

The LD busbar trunking system ensures reliable power transmission in many sectors and applications with high demand for electric power – irrespective of whether serving an entire wind farm, an individual exhibition hall, or a complex manufacturing facility. The system's compact design makes it easy to create cost-efficient infrastructure. The system covers the current range from 1,100 A to 5,000 A.

Quick to install, safe and reliable for power distribution

The ventilated LD system can be used in a broad range of applications, and installed quickly and easily. It transmits and distributes power between the transformer, main distribution board, and sub-distribution boards in manufacturing facilities with high power demand, such as for welding lines in the automotive industry. The power distribution grid can be reliably and easily planned owing to the design verified connection to SIVACON S8 switchboard and the safe and reliable connection to transformers.

Safer and more reliable over long distances

In the SIVACON 8PS LS system, a separate PE conductor increases the cross-section of the protective conductor, ensuring low impedance in event of faults. This enables longer busbar runs and ensures reliable response of switching device even on long power distribution runs. In addition, tap-off units with circuit-breakers designed for up to 1250 A increase the availability of power distribution.

 

Legend:

01 Trunking unit

02 Junction unit

03 Feeding unit

04 Tap-off unit

05 Flanged end unit

06 Accessories for mounting

SIVACON 8PS – LD system. Your advantages at a glance

  • Reliable and easy planning by means of safe connection to SIVACON S8 switchboards and transformers
  • Appropriate water protection (sprinkler-suitable)
  • Also optimal for high current demands; tap-off units up to 1250 A
  • High short-circuit rating
  • Cost-efficient infrastructure due to compact design
  • High degree of safety due to arc-resistant tap-off units
  • Feasible fire barrier tested to IEC 61439-6 requirements
  • Fire resistance time of 120 minutes in accordance with the fire-resistance rating of ISO 834-1 in line with IEC 61439-6
  • Scalable tap-off units as Basic- Premium- or Empty version available
  • Cost-effective data transmission using powerline technology
Technical data
 
Rated insulation voltage Ui
1000 V AC
Rated operational voltage Ue
1000 V AC
Degree of protection
IP34, IP54
Rated current InA
1100 A to 5000 A
Rated peak withstand Ipk
Up to 286 kA
Rated short-time withstand current Icw (1 s)
Up to 116 kA
Number of conductors
4.5
Fire load
Max. 11.99 kWh/m
Fire load (per tap-off point)
Max. 12.96 kWh
Tap-off point
Every 1 m on one side
Tap-off unit
Up to 1250 A
Data transmission
powerline, data cable
Joining system
Single-bolt terminal connection with hook and bolt connection
Conductor material
Aluminium or copper
Housing material
Galvanised and painted sheet steel

Short circuits have no chance

The LD system enables you to play it safe. The system's high short-circuit rating saves the need for a protection device on the low-voltage side, and allows medium-voltage switches to be used as protective elements for the power transmission between the transformer and main power supply. In this ventilated system, which is suitable for use where sprinklers are installed, the epoxy coating of the conductors offers additional protection against water (IP34). Moreover, the tap-off units are resistant to arc faults, lending a high level of safety.

Applications

SIVACON 8PS - LD system in practice: one system, many applications

Whether on industrial manufacturing lines or in wind turbines, for exhibition halls or semiconductor production: The LD system offers you reliable power transmission in applications with high power demand.

SIVACON 8PS busbar trunking systems – Power for any application

The LD system is part of the comprehensive SIVACON 8PS product family. Busbar trunking systems are the innovative alternative to cables for a wide range of applications and sectors – whether for production lines or wind turbines. 

Downloads, support, services

Use our service offerings

Tender specifications, catalogues, technical documentation and of course contact with our Customer Support Center: Here you will find important documents and links for your SIVACON 8PS busbar trunking systems. 

Technical documentation

You will find an up-to-date overview of the technical documentation for the SIVACON 8PS busbar trunking systems at: 

Tender specifications

To support you, we offer a comprehensive range of tender specification
texts at: 

Totally Integrated Power (TIP) Consultant Support

Speziell für die Planung und Konzeption elektrischer Energieverteilungsanlagen unterstützen Sie Fachexperten aus TIP Consultant Support unter 

Online ordering system

Meet complex requirements whenever they arise – with the SIVACON 8PS busbar trunking systems.

Siemens Power Academy

The Siemens Power Academy offers professional training courses in the fields of power generation, transmission, and distribution.

News, Media and Events

Trade shows, and regional and international trade fairs and exhibitions: Get to know the SICAVON 8PS busbar trunking systems. Come learn firsthand about this innovative alternative to cables.